SIEMENS

 

Products 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Aquatics and Leisure
      • Aquariums and Zoos
      • Commercial Pools
      • Fountains
      • Residential Pools
      • Spa Pools
      • Theme and Amusement Parks
      • Therapy Pools
      • Water Features
    • Residential Pools
      • Products
      • News Releases
      • Contacts
    • Products

    Residential Pools - Products

    Results 1 to 5 of 5

    Barrier® M UV Systems for Aquatic Applications
    The Barrier® M range of UV systems is primarily designed for the treatment of aquatic applications with flow rates ranging from 84 to 4288 US gpm (19 to 974 m3/h).  More

    OSEC® B-Pak Skid Mounted On-Site Electrolytic Chlorination System
    The OSEC® B-Pak Skid System is a fully automated, pre-packaged on-site hypochlorite system designed for fast and economical insatallation, safe operation and easy maintenance. Skids are shipped completely piped, wired and tested.  More

    Strantrol® Set Point NX Controller
    The Strantrol® Set Point NX control system is the essential pool and spa controller from Siemens.  The control system is designed to provide the very basic required controls for chemical balance including protection from chemical feed during no flow conditions and chemical overfeed lockout.  More

    Strantrol® System 3i Controller
    The Strantrol System 3i is the new generation of basic chemical pool and spa controllers from Siemens.  Suitable for gas chlorine, liquid chlorine, bromine, and a variety of feed devices.  The system is designed for use on recirculated applications such as pools, spas, and fountains.  More

    Sunburst™ Series of UV Systems
    Siemens Water Technologies' premiere line of residential and commercial disinfection systems, the Sunburst™ Series of UV Systems, is manufactured in a number of configurations.  More

    1
    top of page
    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID