SIEMENS

 

Products 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Industries
      • Automotive
      • Environmental Remediation
      • Food and Beverage
      • Hydrocarbon Processing
      • Metals and Metal Finishing
      • Mining
      • Oil and Gas
      • Pharma
      • Power
      • Pulp and Paper
      • Semiconductor and Solar
    • Mining
      • Products
      • Services
      • Case Studies
      • Contacts
    • Products

    Mining - Products

    Siemens Water Technologies has the best brands in the industry and offers you the broadest array of products available.  Below is a list of products we provide and support in the mining industry.  Click on the link to find out more about a specific product.

    Belt Dryer
    The Siemens Water Technologies belt dryer offers efficient operation in minimal space.  The belt dryer requires a minimal amount of auxiliary systems due to the low operating temperature of the entire system.  More

    Belt Press
    The Static Radial Wedge (SRW) Belt Press offers quality and performance at a competitive price. The radial wedge design provides higher throughput rates than comparable models, while achieving high cake solids and using less power. The SRW belt press is an outstanding value and provides an excellent return on your dewatering investment.  More

    Carbon Adsorbers
    The PV® series carbon adsorber series is designed for use in a wide range of low and high flow and pressure applications.   PV® series adsorbers are available as single adsorbers or as a system of two adsorbers and piping manifold.  More

    Centrifuge
    The Centramax™ centrifuge provides the most cost-effective, high performance solution to continuous dewatering or thickening.  More

    Chemical Feed Skids
    The success of any water treatment program hinges on the performance of the feed and control equipment. Siemens Water Technologies brings together a wide range of resources to offer our customers an unmatched ability to meet virtually any chemical feed equipment need.  More

    Clarifier
    The Trident® HS represents the latest advancement in the Trident® pre-engineered system family. We have enhanced the capabilities of the Trident® system with the addition of a tube clarifier to the front end.  More

    Dewatering Aftermarket Parts and Service
    We carry an extensive inventory of parts for all of our equipment including brand names Siemens, JWI®, CPC, Passavant, Perrin, Sernatech, Envirex, Sernagiotto and Edwards & Jones.  More

    Filter Press
    The J-Press® filter press is among the most widely used liquid/solids filtration and separation device obtainable.  More

    Ion Exchange
    Ion exchange is an exchange of ions between two electrolytes or between an electrolyte solution and a complex. We offer a wide selection of ion exchange products to suit your needs.  More

    Memtek® Microfiltration Systems
    The Memtek® Microfiltration System incorporates proprietary crossflow tubular membranes which remove precipitated contaminants and produce a high quality filtrate suitable for discharge or further treatment.  More

    PolyBlend® Polymer Feed Systems
    Optimize polymer performance with the best polymer feed systems available.  Nothing compares to the performance of PolyBlend®.  More

    Resin Cleaning and Reconditioning
    Siemens Water Techologies provides resin cleaning and reconditioning for salvage of your fouled, cross-contaminated and/or exhausted resin.  More

    Reverse Osmosis
    Reverse Osmosis (RO) is a widely accepted unit operation for industrial water purification. The water is typically pressured between 150 to 600 psig and pass through either thin film composite or cellulose acetate membranes. Typical RO recoveries are between 70-90%.  More

    Reverse Osmosis (RO) Membranes and Replacement RO Membranes
    Siemens is your single-source for all replacement membranes, accessories and parts. We inventory membranes and accessories from the leading manufacturers to ensure you quick delivery from one of our 4 regional distribution and stocking locations. Replacement membranes, where and when you need them.  More

    Reverse Osmosis and Nanofiltration Units (320-720 gpm)
    Vantage™ Series packaged single-pass 8-inch reverse osmosis and nanofiltration units are designed for a variety of applications requiring high quality equipment with a fast delivery and competitive price. These pre-engineered, pre-assembled and factory tested units minimize installation and start-up time. With simple utility connections and easy to set up controls, the unit is ready for quick on-line service.  More

    Traveling Water Screens
    Siemens Water Technologies offers a variety of raw water screens to meet every application, including drinking waster plants, power plants, paper mills, and cooling and boiler feed water systems.  More

    top of page

    Print
    Contact Us
    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID