key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Remediation

Products
Services
Case Studies

Water Technologies > Municipal > Remediation > Products

Remediation - Products


Results 1 to 10 of 14

AquaCarb® Granular Activated Carbons for Liquid Phase Applications
Siemens Water Technologies offers Westates™ brand Aquacarb® granular activated carbons to remove taste, odor, organic compounds and color bodies for municipal, industrial and remedial water treatment.  More

AquaCarb® S Granular Reactivated Carbons
AquaCarb® S Series carbons are produced through thermal reactivation of approved grades of spent carbon at one of our state-of-the-art reactivation facilities.  More

AquaPAC Powdered Activated Carbon
AquaPAC carbons are virgin powdered activated carbons manufactured from selected grades of bituminous coal.  More

Aqua-Scrub® Low Pressure Liquid Phase Adsobers
Siemens Water Technologies is the exclusive provider of Westates® brand activated carbon adsorbers.  The Aqua-Scrub® series carbon adsorbers are designed for use as a temporary or permanent treatment step in a variety of low flow and low pressure water treatment applications.  More

Arsenic Removal with GFH® Media
GFH ferric-based Media is used in an adsorption process to remove arsenic and other heavy metals from treated wastewater and drinking water supplies. Pre-oxidation is not required for arsenic removal applications. Once the media has exhausted its adsorption capacity, it is removed from the vessel and replaced with new media. The simplicity of this process with single use media is very attractive for small installations and wellhead applications especially where no treatment currently exists.  More

HP® Series ASME Code Liquid Phase Carbon Adsorption Systems
Siemens Water Technologies is the the exclusive provider of Westates™ brand activated carbon adsorbers.  The HP® series carbon adsorber systems are ASME Code stamped pressure vessels designed for high pressure, water applications. These modular designed systems include two adsorbers and a piping skid.  More

MEMCOR® CP - Ultrafiltration System
Keep it simple; and achieve the lowest treated water cost. The Memcor CP, is a pressurized, pre-engineered membrane system. Its modular "building block" configuration simplifies design, reduces installation and makes operation easy. The robust Memcor hollow-fiber technology provides a verifiable barrier, assuring virus, turbidity, suspended solids, and pathogen removal. The compact configuration reduces overall system footprint, allowing up to 10 MGD (40 MLD) of treated water capacity on one skid. Simple. Reliable. Cost effective.  More

Midas® Odor Control Media
Midas odor control media combines select active ingredients and premium quality bituminous coal to produce an odor control media unmatched in today’s market for the removal of H2S, HCl, SO2 and other volatile organic compounds (VOC).  More

Pure Assure® FG Custom Reactivated Carbon
Pure Assure® FG is produced through thermal reactivated of approved grades of virgin carbon and is specifically designed for high purity water applications such as drinking water, food and beverage and ultrapure water.  More

PV® Series High Pressure Liquid Phase Carbon Adsorbers
Siemens Water Technologies exclusively offers the full line of Westates™ brand activated carbon adsorbers.  The PV® series carbon adsorbers are designed for use in a wide range of low and high flow and pressure applications. PV® series are available as single adsorbers or as a system of two adsorbers and piping manifold.  More

12Next >
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID