key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Envirex Products

Capabilities
History
Products
Parts and Services
Case Studies
Brochures
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Envirex Products > Products

 
Rotating Biological Contactor (RBC) Process

As an efficient fixed film wastewater treatment technology, Rotating Biological Contactors are well suited for secondary and/or advanced treatment in municipal or industrial applications. The long-term reliability of this process is evident in the more than 6,000 units operating today.

The RBC process consists of a large disc with radial and concentric passages slowly rotating in a concrete tank.  During the rotation, about 40 percent of the media surface area is in the wastewater.  The rotation and subsequent exposure to oxygen allows organisms to multiply and form a thin layer of biomass.  This large, active population causes the biological degradation of organic pollutants.  Excess biomass shears off at a steady rate and is then carried through the RBC system for removal in a clarifier.

Features and Benefits

  • Consistent process results
  • Stable operation without frequent supervision
  • Lower expansion and retrofit costs due to modular construction and reduced excavation
  • Short wastewater retention time allows for a smaller footprint
  • Minimal head loss through system
  • Low energy consumption (3 kW per 3,000 people)
  • The only maintenance required is simple drive and bearing lubrication
  • Reduced life cycle costs as compared to suspended growth systems
  • Simple operation: no recycle, less lab testing for process control
  • Operator friendly
  • Easily modified for upgrades, retrofits and multiple applications

 Product Documentation


RBC Process


Contact Us

Envirex Products
Bob Dunn
RBC - Sales
262.521.8206
Send email
Request a Proposal
Parts & Services

For Parts and Service call 800.931.1755
or e-mail: Envirexinfo.water@siemens.com

 RBC Retrofit Service Program 
Envirex Products is the OEM source for all Envirex®, Lyco®, and Autotrol® RBC sales and service. We also offer total parts, service, and retrofits for all brands of Rotating Biological Contactors (RBC).

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID