key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Industrial Process Water

Capabilities
History
Products
Services
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Industrial Process Water > Products

 
Bag Filtration, Filter Bags and Housings

Bag filters are a convenient, economical choice for applications requiring gross particulate removal. Particulates are trapped in the bag and the bag is disposed of.

Siemens Water Technologies offers a variety of filter bag replacements and housings to meet specific configurations and filtration needs.

Bag filters:

FILTER BAGS (LOW FLOW)
Polypropylene felt material with thermally welded bag

FILTER BAGS (WELDED)
Available in #1 (7x16.5") and #2 (7x32") sizes
Heat welded seams (PO Bags)
Stainless steel locking ring
Choice of polypropylene or polyester felt materials

FILTER BAGS (SEWN) (available as case quantities of 25 only)
Choice of polypropylene or polyester felt materials

Housings:

STAINLESS STEEL, NON-CODE 
316 SS construction
BUNA-N O-ring
2" NPTF threaded or 2” RF 150lb ANSI flanged
Available in 65 gpm (size P1) or 125 gpm (size P2) flow rates
Rated at 150 psi @ 200°F

STAINLESS STEEL, ASME CODE
316 SS construction
BUNA-A O-ring
RF 150lb ANSI flanged connections
Single bag housings available with swing bolt closure
Multi bag housings have swing bolt spring-assist closur

POLYPROPYLENE (STANDARD FLOW)
Heavy duty reinforced polypropylene construction
Viton Seals
2" NPTF connections
Available in 50 gpm (size P1) or 100 gpm (size P2) flow rates
Rated at 150 psi @ 80°F
Duplex valved A/B bank divert operation

Features and Benefits

  • Contaminants are captured inside the bag for quick disposal
  • Convenient, economical filtration solution for particulate removal
  • Multiple micron removal efficiencies (5-800 micron)
  • Materials of construction options available

Product Documentation




Contact Us

Industrial Process Water
Patrick Buzzell
Product Marketing Manager
800.875.7873 x5000
Send email
Request a Proposal
Services

Siemens provides a complete line of support services designed to keep systems running continuously and minimize on-site direct labor. Learn more about our Preventative Maintenance and Service Contracts

Parts

Contact us for any accessories you may need.

Featured Case Studies

Siemens provides solutions to meet a wide range of water and wastewater treatment options. Read one of our recent case studies to learn our Siemens is helping customers - just like you - to overcome their treatment issues.

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID