|
Keep it simple; and achieve the lowest treated water cost. The Memcor CP, is a pressurized, pre-engineered membrane system. Its modular "building block" configuration simplifies design, reduces installation and makes operation easy. The robust Memcor hollow-fiber technology provides a verifiable barrier, assuring virus, turbidity, suspended solids, and pathogen removal. The compact configuration reduces overall system footprint, allowing up to 10 MGD (40 MLD) of treated water capacity on one skid. Simple. Reliable. Cost effective.
Ideal for gravity-driven systems, treatment requiring coagulants and pretreatment to RO applications such as drinking water, desalination, reuse and industrial applications, the Memcor CP is able to meet a fast-tracked installation schedule and produce superior water quality.
Memcor CP System provides: * Bacteria and protazoa > 6-log removal * 0.04 micron pore size fiber * 30% flow increase in same footprint * 30% reduction in energy * 98% overall system recovery (based on surface water testing) * Silt Density Index (SDI) less than 2.0 and turbidity less than 0.02 NTU
Features * Closed, encased system * Individual module isolation * Pre-loaded membrane modules * Interchangeable components
Benefits * High capacity in one skid * Reduced valves, piping * Reduced design and installation time * Easy to install, operate and expand

View Our Memcor Products and Services Presentation
|
 |
|
 |
|
|
|
|
|