key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Wallace and Tiernan Products

History
Products
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Wallace and Tiernan Products > Products

 
Varea-Meter® Variable Area Flow Meters

Wallace&Tiernan Varea-Meter®  units are available in a wide variety of tube sizes, material of construction and configurations. We offer glass tube type as well as metal tube type. Glass tube meters are available in tube sizes from 3/8" to 2". Metal tube units are available from 1/2" to 2".

Wallace&Tiernan Varea-Meters®  units  are designed for high volume flows. The advanced design of the float and the tapered tube extends the meter capacity to match that of comparable meters costing much more. The strong steel construction and a wide choice of wetted parts material makes these meters suitable for a broad spectrum of applications.
These meters are available with a glass tube or metal tube.

The glass tube version includes a one piece stainless steel frame and beard guide tube with a detached scale for calibration in most engineering units. Tube size are available from 3/8" to 2". Frame sizes can be 5 " or 10". The end fitting materials are brass, carbon steel, PVC, or 316 SS. Float materials are 316 SS or Hastelloy® C.

The straight through metal tube varea-meter includes a tapered 316 ss metal tube with flange connections ( 150 or 300 lb raised faced ), float, and indicator. Flange materials are available in 316 SS or Carbon Steel. The tube size are 1/2" to 2"

For higher flows  Metal tube or glass tube by pass vareameters are available. They utilize optional orifice plates and orifice flanges.

Features and Benefits

 Varea-Meter® Glass Tube Type

  • Rugged one piece enclosure makes for easy installation
  • Positive tube seating and easy tube removal
  • Variety of connection sizes, materials, and configurations
  • Convenient capacity changes
  • Accuracy 2% full scale standard, 1% of full scale with special calibration
  • Capacity .24 GPM to 140 GPM water or 1.0 to 587 scfm air.

Metal Tube Varea-Meter

  • Reliable magnetic coupling
  • Easy field calibration
  • No float extensions-spool pieces are not required
  • Accuracy 2% full scale standard, 1% of full scale with special calibration
  • Reliable gas measurement down to 0 PSIG
  • Capacity 1.0 to 178.6 GPM water or 4.5 to 694.6 scfm air

Product Documentation




Contact Us

Wallace and Tiernan
Gary Jeral
Varea-Meter Sales Manager
856-507-4076
Send email
Request a Proposal
Parts & Services

Parts:
Contact: Customer Service Dept
Phone: 856.507.9000
Fax: 856.507.9336
email wtus.water.sales@siemens.com

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID