key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Wallace and Tiernan Products

History
Products
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Wallace and Tiernan Products > Products

 
Encore® 700 Diaphragm Metering Pump

A rugged, heavy-duty mechanical diaphragm metering pump available with six diaphragm sizes and simplex , duplex and double simplex configurations.

Offers robustness, economy, simplicity and serviceability for liquid chemical feed in water and wastewater applications.

Features and Benefits

Features:

  • Combines robustness of hydraulic diaphragm drives with the unparalleled economy, simplicity and serviceability of mechanical diaphragm liquid ends.
  • Handles capacities to 634 gph (2,400 l/h), back pressures to 175 psi (12 bar).
  • Non-loss-motion (amplitude modulation) stroke adjust mechanism renders unrivaled efficiency, longevity and reliability.
  • Choice of two field convertible drives—direct coupled or pulley coupled.
  • Precision engineered liquid ends meter mild solutions, aggressive chemicals, high viscosity polymers and slurries with far greater efficiency than conventional liquid ends. 
  • Clear PVC cartridge valves for fast, fool proof service with no piping disturbances and built-in visual indication of operation.
    Premium diaphragm design ensures high metering accuracy, even at varying discharge pressures.

Benefits:

  • The Encore 700 Diaphragm Metering Pump is simple to service.
  • Available with standard induction and variable speed motors (optional) for wider operating ranges and automatic process control.
  • Short suction and discharge porting minimizes friction losses and cavitation, improving hydraulic characteristics and providing far more efficient fluid metering than conventional liquid end design.
  • The premium composite diaphragm is manufactured to stringent specifications to ensure long life even under the most demanding applications. 
  • Double diaphragm isolating design eliminates the risk of cross-contaminating gearbox lubricant and process fluid.
Product Documentation


Encore 700 Diaphragm Metering Pump


Contact Us

Wallace and Tiernan Products
Manor Parikh
Business Manager
856.507.4087
Send email
Request a Proposal
Parts & Services

Parts Contact:
Customer Service

Phone: 856.507.9000
FAX: 856.507.9336
Email: wtus.spares.water@siemens.com

Service Contact:
Monica Clark
Phone: 856.507.4069
FAX: 856.507.4215
Email: wtus.tech.water@siemens.com

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID