Treatment facilities can get optimum flexibility relative to size, flow rates, design options, and site requirements when it comes to Davco circular clarifiers. Field erected clarifiers are available up to 80 feet in diameter. Partially pre-assembled in the factory, the components are simply welded together on site, and then cleaned and painted.
These steel constructed tanks can be designed with the following configurations:
- Center feed
- Peripheral feed
- Solids Contact
- Flocculating
- Thickeners
If our field-erected clarifiers are too big for your application, look into our modular clarifiers that range from 8 feet to 32 feet in diameter.