|
The J-Mate batch drying system further dewaters cake solids with low temperature air.
With the J-Mate® low temperature batch drying system, you can:
- Dry 5 ft3 to 37 ft3 of filter cake material in 24 hours.
- Dry organic material in your sludge that might smoke, ignite or smell when exposed to heat.
- Reduce cake weight by 66%.
- Dry in a closed system so emissions are virtually eliminated.
Features - Automated operation
-
Few moving parts - Closed loop cycle
- Low energy requirements
- Self-dumping hopper
Benefits - Minimal operator attendance
- Long service life
- No air permits required
- Economical to operate
- Easy disposal
 J-Mate® Dryer Brochure
Contact Us!
U.S. and Canada East – Marty Baldwin, 609.693.1230 U.S. and Canada Central – Paul Malik, 616.748.7608 U.S. and Canada West – Elisebeth Haluch, 616.748.2554 Rest of World – David Shaw, 616.748.2557
|
 |
|
 |
|
|
|
|
|