key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Dewatering Systems

Capabilities
Applications
History
Products
Services
Case Studies
Brochures
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Dewatering Systems > Products

 
J-Vap® Dewatering and Drying System

The J-Vap® system performs dewatering and drying in one system using a filter press with vacuum drying.

The J-VAP® dewatering and drying system allows you to obtain cake solids of over 95% in a simple one-step operation.

  • Vacuum and low temperature hot water – 150 to 180° F (65 to 82°C) – are used in combination to provide energy efficient drying.
  • Select desired moisture content up to 99% solids.
  • Cake removal from the system is clean and efficient.
  • Customize your drying process, and the quality of your end product.

Dewatering and drying . . . in one step.

Features and Benefits

Features

  • Automated operation
  • One step process
  • Select any level of dryness for your filter cake
  • Achieve significant weight/volume reduction
  • Dry sludge without air discharge permits
  • Pathogen reduction to meet Class A

Benefits

  • Minimal operator attendance
  • Eliminate multiple equipment and handling
  • Eliminate secondary operations
  • Reduce disposal costs
  • Minimize concerns about regulatory fines
  • Address 503 regulation standards

Product Documentation


One Step Dewatering and Drying

Contact Us!

North American Municipal Applications
Canada and Northern USA – Mike Spring, 616.748.7609
Southern USA – Keith Hamilton, 205.275.5201

North American Industrial Applications
East – Marty Baldwin, 609.693.1230
Central – Paul Malik, 616.748.7608
West – Elisebeth Haluch, 616.748.2554

Asia-Pacific
David Shaw, 616.748.2557

Latin America
Vic Van't Hof, 616.748.2562

J-Vap Dewatering and Drying System


Contact Us

Dewatering Systems
Judy Scheibach
Technical Sales Manager
800.245.3006
Send email
Request a Proposal
Parts & Services
Highlights

Click here to learn more about the J-Vap: 
 How the J-Vap Works

See other drying technologies:
Sludge Dryers

Featured Case Studies
Featured News Releases

Visit our News Room.

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID