Water
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Envirex Products

Capabilities
History
Products
Parts and Services
Case Studies
Brochures
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Envirex Products > Products

 
Rim-Flo® Circular Clarifier

Used as secondary activated sludge clarifiers, Rim-Flo®  clarifiers offer greater capacity, higher overflow rates, optimum hydraulic stability, full surface and feed channel skimming, maximum design versatility, and lower construction costs.

The Rim-Flo® clarifier is a peripheral-feed, peripheral-overflow circular clarifier designed for optimum activated sludge secondary settling tank performance.  Because of its hydraulic efficiency, a Rim-Flo clarifier can be designed with as much as 50 percent less surface area than a conventional center feed clarifier, with a corresponding decrease in cost.

The Rim-Flo also makes full use of its tank volume by eliminating short circuiting.  Locating the influent and effluent channels around the tank periphery permits effective skimming of the entire tank surface as well as the influent raceway.

More than 650 basins around the world ranging in size from 15m (50ft) to 67m (220ft) have been equipped with Rim-Flo peripheral feed channels.

Features and Benefits

  • Channels - varied cross section maintains constant velocity, prevents deposition of solids; confined influent assures controlled headloss; peripheral effluent reduces short circuiting and makes weir and channel cleaning easy 
  • Orifices - correct size, length and spacing eliminates ‘jetting action’ into basin and spiral flow vectors; spacing prevents solids deposition and permits equal flow distribution around tank periphery
  • Influent skirt baffle - extends five feet below water surface to define clear liquid zone; allows low inlet velocities, defines inlet completely around the periphery for uniform flow distribution
  • Raceway scum removal - scum is concentrated in a small area easily accessible from outside the basin

  Click here for a narrated presentation on the benefits of Rim-Flo circular clarifiers

Product Documentation


Rim-Flo Clarifier


Contact Us

Allen Lepak
Product Manager - Circular Clarifiers
262.521.8572
Send email
Request a Proposal
Parts & Services

For Parts and Service call 800.931.1755
or e-mail: envirexparts.water@
siemens.com

Highlights
Featured Case Studies
Clarification Products
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID