The floc-clarifier design can be applied to water or wastewater treatment systems. It includes a larger influent well to provide the required flocculation time. Mixing is also added to achieve economical flocculation. The mechanical flocculation is proved by either concentric ‘stacked’ drives or independent mixes. Tanks start at ten feet in diameter and larger. Circular sludge collectors are available in either full or half bridge designs.