The spiral skimmer has a complete 360 degree spiral to more effectively remove material from the liquid surface. The rubber blades revolve to lift the scum from the surface and discharge it into a scum trough located immediately behind the blade. A curved metal or concrete beach is also recommended to assure positive pickup. A screw conveyor or an additional flush water source are required to remove the scum from the trough.