Environmental Services
Siemens offers portable carbon filters which can be easily adapted to new or existing temporary treatment processes or larger, permanently hard-piped systems which act as stand-alone filtration or in conjunction with a complete treatment process.To learn more about our system options, choose from the list below:
Liquid Phase Carbon AdsorbersAqua-Scrub™ Carbon Adsorbers - treat up to 100 gpm in 55 gallon drums and removable tanks.HP® Series Carbon Adsorbers and Systems - ASME designed and treat up to 2200 gpm.PV® Series Carbon Adsorbers and Systems - rated for 75 PSI and treat up to 1000 gpm. COMING SOON! LP Series Carbon Adsorbers COMING SOON! PG Series Polyglass Carbon Adsorbers
Vapor Phase AdsorbersVent-Scrub® Carbon Adsorbers - treat up to 3750 CFM in 55 gallon drums and replaceable steel tanks. RB-Series Activated Carbon Adsorbers - treat up to 18,000 CFM in large roll off containers, perfect for emergency odor control situations or large flow volume VOC removal.
Our technical and sales support staff can assist with the selection and design of the appropriate carbon adsorber to meet your requirements and budget. Custom engineered systems are also available.
Choose from the equipment list above to read specifications and additional information.
Contact Us
Siemens offers a full line of vapor phase and liquid phase activated carbons. Learn more about our proprietary Westates® activated carbons - AquaCarb® and VOCarb® carbons.
Service is an important component in keeping your carbon adsorber system operating at peak performance. Learn more about Siemens carbon support services.
Read a customer case study
Learn more about Siemens Water Technologies. Read our recent press.
© Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID