key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

General Filter Products

History
Products
Services
Case Studies
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > General Filter Products > Products

 
AERALATER® Packaged Iron and Manganese Removal

AERALATER® is a packaged iron and manganese water filtration system that combines aeration, detention, and filtration in a single package.

Selecting an AERALATER unit provides you...

  • Aeration, detention and filtration in a single unit
  • Reduced design costs
  • Simplified operation
  • Reduced operating costs

Features and Benefits

Features:

  • Vertical construction
  • Common underdrain
  • Simplified piping manifold
  • Pre-engineered designs to 600 gpm (136 m3/hr)
  • Shipped assembled to 400 gpm (91 m3/hr)

Benefits:

  • Small footprint
  • Eliminates backwash pump
  • Backwash from in-service cells
  • Provides simplified operation
  • Reduced design costs
  • Reduced installation costs
  • Faster plant construction

AERALATER units are an original invention of General Filter going back to 1962.  Nearly 500 units have been installed to date removing iron, manganese and arsenic.  The aeration section can be enhanced for dissolved gas reduction if required.  A portion of the unit can be located outside the building to further reduce construction cost.  This is one of several designs available to you when considering iron and manganese removal.

Product Documentation


Take a look at our IRON & MANGANESE REMOVAL Brochure



Contact Us

General Filter
Peter Levorson
Applications Engineer
515.268.8474
Send email
Request a Proposal
Parts & Services
Highlights

Featured Case Studies

Featured News Releases
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID