|
Challenge
The University of Alabama at Birmingham needed high-purity water for its new research laboratory, which could reliably meet the stringent water quality requirements needed for human immunodeficiency virus (HIV) research. The lab needed water that was RNase and DNase free and with low levels of total organic carbon (TOC).
“In our research, we are examining the thermodynamics and kinetic mechanisms of HIV Integrase binding to nucleic acid substrates in vitro, including both RNA and DNA substrates, therefore, it is imperative that we have a source of water that is free of RNases and DNases,” says Aaron L. Lucius Ph. D., assistant professor of chemistry. “We use fluorescence techniques including fluorescence resonance energy transfer (FRET), polarization, anisotropy, and static and dynamic light scattering. Because water sources often contain organic compounds, and organic compounds fluoresce, maintaining the TOC at a very low level is critical for maximizing our signal-to-noise ratio.”
Solution
To meet his high quality needs, Dr. Lucius chose a PURELAB® Option R system and a PURELAB® Ultra Genetic system. The Option R incorporates reverse osmosis (RO), deionization (DI), ultraviolet (UV) sterilization technologies, and recirculation in one compact unit. It is designed for standard laboratory techniques and for pretreating ultrapure water polishing systems such as the PURELAB® Ultra Genetic.
The PURELAB® Ultra Genetic incorporates DI, UV, ultrafiltration (UF), and microfiltration technologies, and is designed to provide American Society for Testing and Materials (ASTM) Type I ultrapure water for critical biological and analytical applications. It monitors TOC in real time, reporting the level every 2 sec.
Results
Says Dr. Lucius, “Overall, I have been happy with the system. It provides water that is RNase and DNase free with TOC levels less than 3 parts per billion.”
 Download a pdf of the complete article
PURELAB is a trademark of ELGA LabWater
|
 |
|
 |
|
|
|
|
|