DV 25 and DV 35 docking vessels are state-of-the-art, high purity water storage reservoirs specially designed (L-shaped) as a base for the water purification system. This results in one integral, compact unit that eliminates the need for a separate reservoir- saving you valuable bench space.
Each docking vessel fits its matched water purification system like a glove:
DV 25 – Accommodates the PURELAB Option-R 7/15 water purification system and the MEDICA analyzer feed water purification system.
DV 35 – Accommodates the PURELAB Ultra (all models), the PURELAB Prima 7/15/20, and the PURELAB Option-S 7/15.