key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Industrial Process Water

Capabilities
History
Products
Services
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Industrial Process Water > Products

 
CLERIFY™ oil adsorption filter cartridge

For oil removal

This filter cartridge is composed of sheets of modified cellulose material rolled on a central polypropylene support core.  The media can adsorb up to 300% of its own weight in oils.

Features and Benefits

  • Removes 95% of total hydrocarbons from water in a single pass.
  • Available in 2.75" and 4.6" diameters and lengths to 40"

Product Documentation




Contact Us

Industrial Process Water
Patrick Buzzell
Product Marketing Manager
800.875.7873 x5000
Send email
Request a Proposal
Parts & Services

We provide services to keep your water treatment systems running efficiently and with minimum downtime. Find out more about Preventative Maintenance contracts and other support services.

Contact us for any accessories you may need.

Highlights

Media can adsorb up to 300% of its own weight in oils.

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID