key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Industrial Process Water

Capabilities
History
Products
Services
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Industrial Process Water > Products

 
VP Series Mixed Bed Deionizers

VP Series mixed bed deionizers are designed and manufactured for commercial and light to medium industrial applications. They are rugged, pre-engineered, pre-assembled, standardized units that minimize expensive installation and start-up costs. The VP Series is a truly reliable water treatment system, as its simple design maximizes the efficiency and repeatability of the unit during the service and regeneration modes.

VP Series mixed bed deionizers are pre-engineered units typically used for boiler feedwater, process water or rinse water applications.  Units consist of a single vessel that contains both cation and anion ion exchange resins.  The cation resin is a strong acid type and the anion is a strong base, Type II resin. 

VP Series mixed bed deionizers provide high-quality water over the length of the service cycle.  Operating conditions and an influent water analysis are typically required for predicting the effluent quality and total volume of water treated before regeneration is required.  The VP Series has extensive options that allow tailoring of the units to your precise requirements.

Features and Benefits

  • Maximized reliability, efficiency and repeatability provided by its simple durable design
  • Added strength and integrity provided by the 100 psig vessel rating
  • Extended vessel life provided by the baked PVC lining and paint
  • Reliable operation ensured by the PLC controls
  • Consistent performance provided by the inlet flow meter
  • Consistent water quality ensured by the resistivity monitor
  • Schedule 80 PVC piping ensures long life and does not degrade water quality

Product Documentation


VP Series Mixed Bed Deionizers


Contact Us

Industrial Process Water
Technical Support
800.875.7873 ext. 5000
Send email
Request a Proposal

Highlights
Featured Case Studies

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID