key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Industrial Wastewater Systems

Capabilities
History
Products
Services
Case Studies
Brochures
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Industrial Wastewater Systems > Products

 
Lancy™ Oil Water Separator

The Lancy™ Oil Water Separator is designed to remove oils and solids from wastewater by gravity.

Wastewater containing oil enters the unit through the receiving compartment.  Any gross amounts of solids will be allowed to settle out in this area and large oil globules will float to the surface to be removed by the oil weir.  The wastewater will then enter the corrugated plate interceptor (CPI) pack.  The finer oil rises and migrates to the underside of the next plate above in the CPI pack. The oil droplets continue to rise on the underside of the plates, counter-current to the flow of the wastewater.  The oil droplets exit the top of the CPI pack and float to the top of the unit.  The free oil is then removed by the oil weir.  The oil-free water continues down the CPI pack, up the effluent compartment and out the effluent weir. 

Available Standard Options

  • Coal tar epoxy or other resistant coatings

Features and Benefits

  • Up to 50% reduction in installation costs
  • Up to 80% less floor space requirements
  • No moving parts, less maintenance costs
  • Lower operation costs
  • Consistent performance
  • Factory tested
  • Sold as a stand alone unit
  • Integrates with other offered wastewater products

Product Documentation


Data Sheet
Lancy™ Oil/ Water Separator

Other Wastewater Products Documentation
View Wastewater Product Documentation



Contact Us

Wastewater Products
Cassandra Matscherz
Administrative Assistant
724.772.1215
Send email
Request a Proposal
Parts & Services

General Contact
2000 Marconi Drive
Warrendale, PA  15086
800.541.8610
iwsezservice.water@siemens.com

Highlights
Featured Case Studies

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID