The Powdered Slurry Carbon (PSC) Make-Up System includes one FRP tank, mixer, feed pump, bag breaker and dust collector. The system can be used to feed a carbon slurry solution to the reaction tanks prior to a microfilter.
The basic system configuration has one tank equipped with a cover, one Brawn mixer, solenoid valves, air station, line flush, air operated pump, bag breaker and dust collector.
The frame supports the mixer and recirculation pump. The electrical control box, piping manifold and wiring are also attached to the frame. Steps are supplied for operator access to the module.