key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Jet Tech Products

Capabilities
History
Products
Case Studies
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Jet Tech Products > Case Studies

Installation of OMNIFLO® SBR at Tank Terminal

Challenge

International - Matex Tank Terminal (IMTT) needed to treat vegetable oil residue from product spills, tank washings and dock runoff.  Before installing the OMNIFLO® Sequencing Batch Reactor, IMTT used an offsite treatment process.  With the containments of concern, vegetable oil (with soluble and insoluble components), the most efficient and cost effective treatment to remove these components was with pretreatment via an oil/water separator and a induced air flotation system to remove insoluble components and bacteria or aerobic treatment to remove soluble components.

Solution

With the installation of the OMNIFLO® SBR, mixing and aeration is accomplished in a single reactor basin and bacteria is allowed to settle with water decanted off the top.  Influent is discharged into the SBR basin, which includes jet mixers, jet aeration and decanters.  When the SBR process is complete the effluent is discharged to a 48,000 gallon tank and checked for Chemical Oxygen Demand (COD).  The effluent is discharged into the Mississippi River utilizing an effluent discharge pump.  The settled sludge is used as a fertilizer at a local nursery. 

St. Rose Nursery

 Results

According to the facility manager the OMNIFLO® SBR is producing excellent effluent.  The automated control package included with the system also has been extremely reliable requiring minimal operator attention.

Performance Results

 

FLOW

COD

TSS

 

(MGD)

Influent
mg/l

Effluent
mg/l

Influent
mg/l

Effluent
mg/l

Design

0.025

5,230

200

380

45

Actual

0.050

2,966

155

350

40

Click here to download a copy of this case study..

International - Matex Tank Terminal in St. Rose, Louisiana

Get help now
Contact

Related Products
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID