Water
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Microfloc Products

History
Products
Services
Case Studies
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Microfloc Products > Products

 
Trident® HS Provides Unmatched Multi-Barrier Water Treatment

The Trident® HS represents the latest advancement in the Trident® pre-engineered system family. We have enhanced the capabilities of the Trident® system with the addition of a tube clarifier to the front end.

Combined with an integrated UV system on the end of the unit, the Trident® HS offers four barriers of treatment protection for your water treatment plant.  These innovations allow the Trident® HS to handle very high raw water turbidity and solids loading and achieve TOC reductions of up to 70% or more!  In addition, all of these benefits can be achieved with a nearly 50% reduction in waste production.

Trident® HS Systems provide you...

  • Pre-engineered package treatment
  • Tube clarifier with sludge recirculation
  • Buoyant media upflow Adsorption Clarifier®
  • Mixed Media polishing filter
  • Wallace & Tiernan Ultraviolet (UV) system for post treatment
  • 350 to 4200 GPM treatment Systems
  • Economical treatment of up to 400 NTU or 100 Color Units source waters

Features and Benefits

Features:

  • Small footprint
  • Pre-fabricated tankage
  • Automatic operation
  • Tube Clarifier and sludge recirculation
  • Buoyant Media Clarifier
  • As high as 7 log log removal credit of Crypto and Giardia with combinaton of tube clarifier, Trident® portion and UV system!
  • General Filter MULTIBLOCK Graveless underdrain system with Laser Shield

Benefits:

  • Provides reliable, simple treatment for difficult waters
  • Handles high turbidity and organic loads with ease
  • Can achieve TOC reductions of up to 70% or more
  • Can reduce disinfection by-product precursors (DBPP) and helps meet THM and HAA regulations
  • Minimizes waste production
  • Minimizes installation cost and time
  • Minimizes operator effort
  • Minimizes design costs
  • Increased net production through raw water flush
  • Smaller footprint compared to applicable conventional equipment
  • Meets Long Term 2 Enhanced Surface Water Treatment Rule (LT2ESWTR)
  • Proven process through trials testing
  • The Trident® HS System:  Microfloc Trident® HS systems minimize size and cost and maximize efficiency and performance for difficult to treat waters.

Installation Base:  The Trident HS® is the newest addition to the Microfloc Trident® family, which was introduced in June of 1982.  The number of locations realizing the benefits of Trident® Systems is over 1,000 and still growing.

 View Our Trident HS Presentation

Product Documentation




Contact Us

Microfloc
Daniel Willers
Application Engineer
515.268.8560
Send email
Request a Proposal
Parts & Service
Highlights
Featured Case Studies
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID