|
The Lancy Corrugated Plate Separator (CPS) uses gravity to remove oil and solids from wastewater. It is used in industrial wastewater, industrial filtration, oil/water separation, clarification/separation, and storm water and sewer overflow applications.
The Lancy-CPS separator provides an effective and economical solution for oil/solids removal. The unit’s gravity design separates light from heavy materials in a smooth, automatic flow. With more than 3,000 installations, this proven design yields consistent results. Lancy-CPS separators are ideal for applications such as: - oil field produced water
- oily wastewater pretreatment
- ballast water
- storm water run-off
- Corrugated plate interceptor (CPI) plate pack design facilitates the free oil removal process
- Configuration and number of plates provide effective area for free oil removal down to 15 ppm and 60 microns
- Tolerates up to 1,000 ppm total suspended solids without affecting effluent quality
- Units are typically one-fifth the size of an in-ground API separator, and produce a finer effluent quality
- No moving parts, which means low maintenance for you
- Meets API standards with its quality construction
|
 |
|
 |
|
|
|
|
|