key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Wallace and Tiernan Products

History
Products
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Wallace and Tiernan Products > Products

 
Chemtube®2000 Metering Pump

The Chemtube 2000 metering pump is a high capacity hydraulic, tubular diaphragm metering pump with capacities up to 528 gph and back pressures to 200 psi.

The Chemtube 2000 metering pump is a high capacity hydraulically actuated, tubular diaphragm metering pump designed for long service under the severest conditions. It gives accurate metering of a wide variety of chemicals for any process application.

  • It can handle capacities up to 528 gph (2000 lph) and back pressures to 200 psi. A double simplex arrangement is available for capacities up to 1056 gph.
  • Three piston sizes and four stroking speeds assure a pump sized for your application without sacrificing operating range.
  • The Chemtube 2000 utilizes a variable eccentric to provide for a smooth, non-loss-motion stroke adjustment.

The pump's output can be controlled by varying the stroke length or stroke frequency. Stroke length control can be varied manually or through an automatic stroke length control. For precise and accurate feed rate control via stroking speed, an SCR Drive or Variable Frequency Drive can be use to vary the speed of the motor. Stroke frequency can be regulated manually by potentiometer setting or automatically via a 4-20 mA process variable input signal.

Repeatable metering accuracy is 1% of full scale, at constant hydraulic conditions, over a 10:1 range.

Features and Benefits

  • Hydraulically actuated tubular diaphram that van handle capacities to 528 gph (2000 lph) and back pressure to 200psi.
  • Three piston sizes and four stroking speeds assure a pump sized for your application.
  • A rugged, cast iron gearbox for long operational life in harsh conditions. the compact design takes up less space for economical installation and flexibility.
  • A choice of PVC, Kynar or 316 SS valve material provides for the ultimate chemical compatibility with virtuall any liquid chemical.

Product Documentation




Contact Us

Wallace & Tiernan
Manor Parikh
Global Team Business Manager
856.507.9000
Send email
Request a Proposal
Parts & Service

Customer Service:
Ph: 856.507.9000
Fax: 856.507.9336
email: wtus.spares.water@siemens.com

Technical Service 
Ph: 856.507.9000
Fax:856.507.4215
email: wtus.service.water@siemens.com

Highlights

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID