Water
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Wallace and Tiernan Products

History
Products
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Wallace and Tiernan Products > Products

 
Barrier® SL-PVC and SUN-PVC Series UV Systems

The Barrier® SL-PVC and SUN-PVC Series Systems are designed to treat flows ranging from 5 to 260 USGPM (19 to 980 LPM) in a single vessel.  For larger units multiple units can be used.

The systems come standard with PVC pressure vessel and electrical enclosures.  The SL-PVC vessels are rated at 50 psi (3.5 bar) and the SUN-PVC vessels are rated at 100 psi (6.9 bar).

Features and Benefits

  • PVC pressure vessel and electrical enclosures designed for seawater, aquaculture, corrosive liquids and environments, off shore oil rigs, and wastewater applications
  • Available in horizontal or vertical configuration
  • Effective cleaning with manual or automatic mechanical cleaning system

Product Documentation




Contact Us

Wallace &Tiernan
Bertrand Dussert, Ph.D
Global Product Manager - UV Technologies
856.507.4144
Send email
Request a Proposal
Parts & Services

Parts:
Customer Service
Ph: 856.507.9000
Fax: 856.507.9336
email: wtus.spares.water@siemens.com

Service:
Monica Clark
Field Service Supervisor
Ph: 856.507.4040
Fax: 856.507.4215
email: wtus.service.water@siemens.com

Technical Support:
Sean Farnan
Ph: 856.507.4130
Fax: 856.507.4215
email: wtus.tech.water@siemens.com

Application Support
Art Bermudez
Ph:  856 507-9000
Fax: 856 507-4079
email:arthur.bermudez@siemens.com

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID