key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Wallace and Tiernan Products

History
Products
Case Studies
Brochures
News Releases
Contacts

Water Technologies > Product and Service Lines > Wallace and Tiernan Products > Products

 
Series 32-050/32-055 Volumetric Screw Feeders

Wallace&Tiernan® Volumetric Screw Feeders feature corrosion-resistant construction and design simplicity. Two basic models are offered for sale: A simple manual controlled version utilizing a percent timerand induction motor; and more sophisticated electric variable speed control version for manual, automatic start stop and automatic mA control.

Wallace&Tiernan Series 32-050/32-055 Volumtric Screw type feeders feature chemical resistant plastic and stainless steel construction, design simplicity and reliable service feeding many water and wastewater chemicals. such as Alum, Calcium Hydroxide, Potassium Permanganate, diatomaceous earth etc.

There are two basic models: Series 32-050 Percent Timer Version and Series 32-055 Variable speed controlled version.

The Series 32-050 is manually set by a percent timer which delivers a constant volume of material. It is easily adapted to automatic start stop control by use of an external switch.

The Series 32-055 is electric-variable -speed controlled and is available in three control arrangements-manual; automatic start stop, and automatic (mA)-manual arrangement.

Each of the feeders are available as stand alone, mounted on a solution tank or mounted on a stand beside the tank.

Features and Benefits

  • Rugged, corrosion resistant construction which resists many corrosive chemicals
  • Wide feed range selection-20:1 extendable to 60:1 by changing belt position on the adjustible step drive pulley
  • Various control options-manual to fully automatic 
  • Accuracy of 1% to 2% of full scale with uniform, free flowing materials
  • Easily Serviced
  • Optional Factory Mutual Approved Hazardous Location arrangement for the Series 32-055 Feeder.
  • Optional Food-additive arrangement -Series 32-055
  • Wide variety of optional accessories including tanks, mixers, hoppering system and special mixers for hard to wet chemicals such as carbon.

Product Documentation




Contact Us

Wallace and Tiernan
Gary Schaeffer
Marketing Manager/Business Manager
908.851.6919
Send email
Request a Proposal
Parts & Services

Parts:
Customer Service:
Phone: 856.507.9000
Fax: 856.507.9336
email: wtus.spares.water@siemens.com

Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID