key visual
site identifier
SIEMENS ARROW siemens.com 
country identifier
Home  |   Solutions  |  Products & Services  |  Parts & Support  |  About Us
Site Map  |   Contact Us
[Advanced]

Zimpro Systems

Capabilities
History
Products
Services
Parts and Service
Case Studies
Technical Papers
News Releases
Contacts
Locations and Directions

Water Technologies > Product and Service Lines > Zimpro Systems > Products

 
Sulfate Removal Systems

When seawater is used for reservoir pressure maintenance, and barium and/or strontium scale potential is high, sulfate removal systems (SRS) can be used as an alternative to chemical inhibitors.

  • The SRS process is based on nanofiltration technology that selectively removes the sulfate (SO4) ion from seawater, while allowing the chloride (Cl) ion to pass through unfiltered, maintaining stability of reservoir formation clays.
  • SRS is generally placed between the deaeration process and water injection pumps, taking advantage of reduced corrosion aspects of deaerated water and allowing the use of less exotic piping materials in the high-pressure control loops, and eliminating the need for booster pumps.
  • Typical reduction of seawater sulfate ion concentration from 2,750 ppm to less than 45 ppm.
  • Custom-engineered systems are built to comply with demanding offshore environmental requirements, industry specifications and specific customer standards for operational integrity and compliance with prevailing safety requirements.

Features and Benefits

Following pretreatment with filtration and deaeration for particulate and oxygen removal, our sulfate removal system removes a minimum of 98.5 percent of the sulfate ions in the injection seawater.

Therefore,

  • protecting the well bore and tubulars from plugging with barium and strontium scale,
  • providing greater protection and less operational headaches and uncertainties than injection of scale inhibitor (squeeze treatment) and acidizing operations,
  • removing the food source for thermophylic bacteria, known as SRB, which can  otherwise grow and multiply, resulting in well souring,
  • preventing potential problems of well workovers, production downtime or lost wells.

Product Documentation


Zimpro Products Sulfate Removal System


Contact Us

Zimpro Systems
Tim Johnson
Technical Sales Manager
281.227.9183
Send email
Request a Proposal
Parts & Services

Call 800.826.1838 or e-mail Bill Wunsch at wunschb@usfilter.com.

Highlights

Visit our USFilter Oil & Gas website to learn about all of our products and services offered to the industry.

Featured Case Studies

Click here to see our case studies for various markets and products.

Featured News Releases
Contact Us Print

©  Siemens AG 2008 - Water Technologies, Corporate Information | Privacy Policy | Terms of Use | Digital ID