SIEMENS

 

Activated Carbon - Granular (GAC) 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Activated Carbon
      • Granular Activated Carbon (GAC)
      • Hot Water Sanitization
      • Liquid Phase Carbon Treatment Equipment and Systems
      • Powdered Activated Carbon (PAC)
      • Vapor Phase Carbon Treatment Equipment and Systems
    • Granular Activated Carbon (GAC)

    Activated Carbon Adsorbers and Systems

    Siemens Water Technologies supplies activated carbon adsorbers and systems for both liquid and vapor phase applications, designed to treat a wide variety of flow rates and pressure requirements.

    Activated Carbon Adsorbers and Systems

    Carbon adsorption systems

    Siemens offers portable carbon filters which can be easily adapted to new or existing temporary  treatment processes or larger, permanently hard-piped systems which act as stand-alone filtration or in conjunction with a complete treatment process.


    To learn more about our system options, choose from the list below:


    Liquid Phase Carbon Adsorbers
    Aqua-Scrub® Carbon Adsorbers  - treat up to 100 gpm in 55 gallon drums and removable tanks.
    HP® Series Carbon Adsorbers and Systems - ASME designed and treat up to 2200 gpm.
    PV® Series Carbon Adsorbers and Systems - rated for 75 PSI and treat up to 1000 gpm.
       LP Series Carbon Adsorbers - ASME code section VIII stamped, rated for 75 PSI and to treat up to 750 gpm (series) or 1500 gpm (parallel)
       PG Series Polyglass Carbon Adsorbers - full line of polyglass liquid phase adsorbers engineered to remove contaminants from high pressure streams while providing maximum corrosion resistance.

     

    Vapor Phase Adsorbers
    Vent-Scrub® Carbon Adsorbers - treat up to 3750 CFM in 55 gallon drums and replaceable steel tanks.
    RB-Series Activated Carbon Adsorbers - treat up to 18,000 CFM in large roll off containers, perfect for emergency odor control situations or large flow volume VOC removal.

    top of page

    Features and Benefits

    Our technical and sales support staff can assist with the selection and design of the appropriate carbon adsorber to meet your requirements and budget.  Custom engineered systems are also available.

    top of page
    Print
    Contact Us

    Contact Us

    Industrial & Environmental Services Sales Team
    866.613.5620
    Send Email
    Request a Proposal

    Product Documentation

    Choose from the equipment list above to read specifications and additional information.

    Parts & Services

    Siemens offers a full line of vapor phase and liquid phase activated carbons.  Learn more about our proprietary Westates® activated carbons - AquaCarb® and VOCarb® carbons.

    Highlights

    Service is an important component in keeping your carbon adsorber system operating at peak performance.  Learn more about Siemens carbon support services.

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID