SIEMENS

 

Hot Water Sanitization 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Activated Carbon
      • Granular Activated Carbon (GAC)
      • Hot Water Sanitization
      • Liquid Phase Carbon Treatment Equipment and Systems
      • Powdered Activated Carbon (PAC)
      • Vapor Phase Carbon Treatment Equipment and Systems
    • Hot Water Sanitization

    Heat Optimized Technology “HOT” Series Systems for Carbon Towers

    Bacteria in production water and biofouling of water treatment systems can create operational challenges for beverage manufacturers. To meet these challenges, the Heat Optimized Technology “HOT” Series Systems were introduced.

    HOT technology is a patented process that:
    - Provides thorough sanitization of new or existing carbon towers
    - Reduces backwash water consumption by up to 75%
    - Adds process control

    HOT Series Systems use a hot water recirculation loop that eliminates the potential for bed contamination that can exist from utilizing plant steam. A HOT Series system can be provided independently with or without an optional chilling exchanger or a complete system with the carbon towers and ancillary equipment can be provided.  Click here for information on CT Series Carbon Towers.

    top of page

    Features and Benefits

    HOT Series systems offer quick delivery and easy installation. With a small footprint, the fully skidded, stainless steel systems are a small addition, but offer many benefits to existing carbon tower installations:

    • Field proven to provide more effective microbial kill than conventional steaming processes
    • More thorough kill lessens the bacteria count to < 10 colony forming units (cfu) per ml or tighter to significantly increase the number of days between sanitizations
    • Up to 75% reduction in backwash water to conserve precious resources
    • Less biofouling and cleaner carbon to significantly extend the useful life of the carbon bed and substantially reduce costs
    • The heating system can sanitize the loop distribution piping and polishing equipment for improved operations
    • Bacteria return time is increased from a few days to more than a week because of uniform heating of the carbon bed in the expanded state and reduced potential for cold spots

    Whether you need an entire system including carbon towers or want to add a HOT Series system, we can assist you with all your beverage industry needs.

    top of page
    Print
    Contact Us

    Contact Us

    Technical Support
    800.875.7873 ext 5000
    Send Email
    Request a Proposal

    Product Documentation

    Data Sheets:

    HOT Series data sheet (pdf) 
    CT Series Carbon Towers data sheet (pdf)

    Parts & Services

    For technical questions, spare parts and service needs, please call 800.875.7873 ext. 5000.  For 24-hour customer service, please call 800.466.7873.

    Related Products & Services

    CT Series Carbon Towers
    System Optimization Program
    Mechanical Upgrade Program
    EnControl Controls Upgrade Program

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID