SIEMENS

 

Liquid Phase Carbon Treatment Equipment and Systems 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Activated Carbon
      • Granular Activated Carbon (GAC)
      • Hot Water Sanitization
      • Liquid Phase Carbon Treatment Equipment and Systems
      • Powdered Activated Carbon (PAC)
      • Vapor Phase Carbon Treatment Equipment and Systems
    • Liquid Phase Carbon Treatment Equipment and Systems

    Liquid Phase Carbon Treatment Equipment and Systems

    Siemens Water Technologies provides activated carbon adsorbers and systems to filter and remove contaminants from liquid streams for industrial, municipal or commercial applications. Our systems are permanent, hard-piped as well as options for removable adsorber equipment.

    .

    HP-Series Carbon Adsorber Systems
    Siemens' HP® Series Adsorbers are ASME Code stamped





    Siemens Water Technologies offers liquid phase adsorber equipment and systems for the treatment of various treatment applications, including:

    - Decolorization
    - Process water filtration
    - Groundwater remediation
    - Wastewater filtration
    - Tank rinse water treatment
    - Pilot testing
    - Underground storage tank clean up
    - Leachate treatment
    - Dechlorination
    - Spill cleanup
    - Food grade
    - Drinking water 

    Depending on the application specifics, we offer systems which are permanent, hard-piped as well as systems which are removable. With our removable systems, when an adsorber exchange is required, a fresh adsorber will be delivered from any one of our regional locations. The adsorber containing spent carbon is removed from the site using a roll-off or flat bed trailer and shipped to our reactivation facility where the adsorber is emptied, inspected and refilled. The spent carbon is reactivated and recycled.

    For our hard-piped systesms, Siemens can provide a total service package that includes utilizing OSHA trained personnel providing on-site carbon changeouts, packaging and transportation of spent carbon for recycling at our reactivation facilities, where the contaminants are thermally destroyed.

    The frequency of activated carbon exchange will depend on operating parameters that affect carbon loading such as flowrate, contaminant type, carbon type and other factors. Siemens offers state-of-the-art computer modeling programs, for carbon consumption estimates and optimization of system performance.

    Siemens also features Westates® activated carbon medias for liquid phase applications.

    top of page

    Contact Us

    For more information about Liquid Phase Carbon Adsorber Systems, contact the Information Desk, Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time: 1.866.926.8420 or 1.724.772.1402 or information.water@siemens.com.

    top of page

    Print
    Contact Us

    Featured Products

    PV Series Carbon Adsorbers
    HP Series Carbon Adsorbers
    LP Series Liquid Phase Carbon Adsorbers
    PG Series Polyglass Adsorbers
    Aqua-Scrub Carbon Adsorbers

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID