SIEMENS

 

Air Strippers and Degassifiers 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Aeration
      • Aerators and Degassifiers
      • Diffused Air Systems
      • Mechanical Aeration
    • Aerators and Degassifiers

    Forced Draft Aerator for effective mechanical oxidation and gas removal

    High efficiency gas removal is accomplished by providing for each specific application a predetermined number of surfaces or trays or loose fill material against which free falling droplets and thin films of water impinge and fall a short distance to impinge again. A counter-current flow of air supplied by a forced draft type blower, continuously sweeps through the aerated water, carrying away released gases that may be present.

    Forced Draft Aerators offer you:

  • High efficiency gas removal and oxidation of ferrous iron
  • A counter-current flow of air supplied by a forced draft type blower
  • Treatment of 65 to 3,600 gpm per unit
  • top of page

    Features and Benefits

    Features:

    • Aluminum construction
    • Factory assembled
    • Gravity distribution
    • Distribution target nozzles
    • Forced draft blower
    • Round internal trays supported on a Type 304 stainless steel grid
    • Wide range of internal tray or media selection

    Benefits:

    • Corrosion resistant
    • Light weight reduces installation costs
    • Minimizes installation costs
    • Provides even distribution
    • Reduces long-term pumping costs
    • Eliminates troublesome spray distribution nozzles
    • Minimize clogging
    • Provide even water droplet distribution
    • Removes motor from exhaust air stream eliminating combustion of gases exhausted from the aerator
    • Easy to clean and all corrosion resistant
    • Right internals matched for the application

    Forced Draft Aerators are best applied to high gas removal efficiency needs and removal of explosive gases such as methane.  Oxidation and gas removal is accomplished by water cascading over trays or random packed media while air is forced up through the trays or media.  The air continuously sweeps through the aerator oxidizing the ferrous iron and carrying away released gases that may be present.

    top of page
    Print
    Contact Us

    Contact Us

    Darrell Christianson
    Application Engineer
    515.268.8557
    Send Email
    Request a Proposal

    Parts & Services

    Aftermarket Equipment & Services

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID