Diffused Air Systems 

Diffused Air Systems 

Water Technologies
Language
  • English
  • Deutsch
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
    • Wastewater Treatment Solutions
    • Complete Water and Wastewater Treatment Solutions
  • Aeration
    • Aerators and Degassifiers
    • Diffused Air Systems
    • Mechanical Aeration
  • Diffused Air Systems

Aeration - Diffused Aeration Systems

Air Diffusers also know as bubble diffusers add air bubbles to water or wastewater, increasing the dissolved oxygen content to supply micro-organisms with oxygen.  Aeration systems help control biological activity wastewater treatment and algae growth in ponds.

Ceramic Diffused Air  Diffusers
DualAir® Ceramic Diffusers

Envirex brand diffusers offer the most complete line of fine and coarse bubble membrane and ceramic diffusers. We also offer full technical support to assist you with your diffuser design and selection.  Everything from comparison of bubble size efficiencies to complete aeration system design.   Materials of construction include plastic with membrane diffusers, stainless steel with membrane diffusers, or a stainless steel and ceramic diffuser for corrosive applications.

Our diffuser offerings include:

DualAir® Fine Bubble Diffuser System - The Envirex DualAir® Fine Bubble Diffuser System’s unique design consists of two diffuser bases molded together with a curved saddle formed between them. This design, which is available with either membrane or ceramic diffuser media allows two diffuser assemblies to be mounted at one location.
Discfuser® Coarse Bubble Diffuser - Envirex Discfuser® diffusers are recommended for applications where you have or expect high solids concentration in the aerated liquor.
FlexDisc™ Fine Bubble Membrane Diffuser - Using fine bubble membrane technology, the FlexDisc™ diffuser’s innovative design is the most efficient and cost effective on the market. It has been designed for easy retrofitting of existing diffused aeration equipment to increase performance and decrease utility costs.
FlexDome™ Fine Bubble Diffuser - The FlexDome™ patented bolt-on design allows you to retrofit just your ceramic dome media, keeping the rest of the header piping system intact. It offers dramatically decreased maintenance and downtime because its smooth outer surface, uniform bubble distribution and continuous flexing of the rubber membrane eliminates build-up.
Rex-Flex™ Fine Bubble Membrane Diffuser - Rex-Flex™ fine bubble oxygen diffuser has excellent process aeration efficiency. When air is turned on, the membrane expands and rises off its seat and the apertures open to release a controlled, energy efficient stream of bubbles. Installation is easy and provides superior process flexibility while reducing energy costs.
SnapCap™ Coarse Bubble Diffuser - The SnapCap™ coarse bubble diffuser has a snap-on diaphragm cap which is made of an EPDM-based thermoplastic rubber that provides extended life and improved performance.

top of page

Contact Us

For more information about diffused air systems, contact Siemens at 1.866.926.8420 or 1.724.772.1402, or e-mail: envirexinfo.water@siemens.com

top of page

Diffused Air Systems Case Study

Thailand Brewery Installs Water Treatment Plant, Generating Biogas and Reducing Sludge Volume

Boon Rawd Brewery, Thailand's first and largest brewery, was founded by Phraya Bhirom Bhakdi in 1933.  To date, Boon Rawd's product lines include beer, soda water, drinking water and ready to drink non-alcoholic beverages.  At present, the company owns and operates three breweries and seven soda water and drinking facilities located in regions across Thailand.  With a constant increase in demand, the company planned to increase its brewing capacity at Khon Kaen brewery , a subsidiary company of Boon Rawd Brewery by mid 2007, which generates larger volumes of wastewater in parallel.  Khon Kaen Brewery wanted to ensure that discharge qualities were consistently met in the new wastewater treatment plant and that biogas was generated as an alternate source of fuel for use in a boiler system.  They also wanted to reduce the volume of sludge generated.

Read Full Case Study

Diffused Air Systems Case Study
top of page
Print
Contact Us

Featured Diffused Air Systems Products and Services

Airband PVC Coarse Bubble Diffuser
Envirex Product Diamond Diffuser
Envirex Product Diamond S
Envirex Product Pearlcomb
Envirex Products Flexdisc
Envirex Products Flexdome
Envirex Products Rexflex
Wideband Air Diffuser
DualAir® Fine Bubble Diffuser System
Discfuser® Coarse Bubble Diffuser
SnapCap™ Coarse Bubble Diffuser

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.
© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID