SIEMENS

 

Aerobic Processes - Diffused Air Systems 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Aeration
      • Aerators and Degassifiers
      • Diffused Air Systems
      • Mechanical Aeration
    • Diffused Air Systems

    AirBand™ PVC Coarse Bubble Diffuser

    The AirBand™ diffuser provides the air release width of a Wideband™ diffuser with the economy and Corrosion resistance of PVC. The mounting arrangement is either by a 0.75" NPT Stainless steel nipple (optional) or 1.25" male NPT for direct connection to stainless steel or PVC pipe. Available in 24" length.

    Features and Benefits

    24" long
    5-40 scfm airflow range

    top of page
    Print
    Contact Us

    Contact Us

    Walter Sandford
    Product Manger - Diffused Aeration
    262.521.8416
    Send Email
    Request a Proposal

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID