SIEMENS

E-Ball® Systems 

Mechanical Aeration 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Aeration
      • Aerators and Degassifiers
      • Diffused Air Systems
      • Mechanical Aeration
    • Mechanical Aeration

    E-Ball® Systems

    E-Ball® systems provide a simple and maintenance free method to cover ponds or tanks to reduce heat loss, evaporation rate, control algae growth, reduce odors and VOC emissions and prevent birds from using airport ponds.

    E-Ball® System
    The E-Ball® system is a hollow plastic ball that is used to create a floating blanket to cover virtually any water surface.  The low thermal conductivity of plastic combined with the air held in the ball creates a thermal insulation barrier over the water surface.  E-Balls® systems form a close-packed configuration and cover over 90% of the water surface, and automatically stack up or spread out in sloped basins to maintain total surface coverage as the water level changes.
    top of page

    Features and Benefits

    Features

    • Heavy weight construction makes the E-Ball® systems maintenance free and virtually indestructible and eliminates the need for plugs, seals, or ballast
    • Automatically conform to any basin configuration and stack up or spread out in sloped basins to maintain total surface coverage as the water level changes
    • Quick and easy installation
    • Heating costs reduced by up to 50%
    • Reduces evaporation loss by up to 90%
    • Allows normal movement of equipment through the liquid and does not impede installation of monitoring probes or water sampling
    • UV stabilizers protect the plastic from damage by ultraviolet rays


    Applications

    • Reduces heat loss to optimize biological treatment during cold weather
    • Dramatically reduces sunlight penetration to control algae growth
    • Provides odor control
    • Provides evaporation control and reduces emission of corrosive vapors
    • Covers de-icing fluid collection ponds to prevent birds from using airport sites

     

     

    top of page
    Print
    Contact Us

    Contact Us

    Terry Johnson, P.E.
    Product Manager
    815.921.8293
    Send Email
    Request a Proposal

    Product Documentation

    E-Ball® Systems

    Parts & Services

    For parts and service call
    Willie Harrison at 815.623.2111
    or e-mail: charles.harrison@siemens.com

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID