SIEMENS

 

Aerobic Processes - Diffused Air Systems 


Water Technologies

Contact



  • Water Technologies
    • Products
    • Services
    • Parts
    • Municipal
    • Industries
    • Laboratory
    • Aquatics and Leisure
    • Applications
    • About Us
    • Persona Tasks
  • Products
    • Activated Carbon
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
  • Biological Treatment
    • Anaerobic Wastewater Treatment Systems
    • Diffused Air Systems
    • Integrated and Advanced Biological Wastewater Systems
    • Jet Aeration Systems
    • Membrane Biological Reactor Systems (MBR)
    • Sequencing Batch Reactor (SBR)
    • Wastewater Mechanical Aeration Systems
    • Wastewater Package Treatment Plants
    • Wastewater Trickling Filter Distributors
  • Diffused Air Systems

AirBand™ PVC Coarse Bubble Diffuser

The AirBand™ diffuser provides the air release width of a Wideband™ diffuser with the economy and Corrosion resistance of PVC. The mounting arrangement is either by a 0.75" NPT Stainless steel nipple (optional) or 1.25" male NPT for direct connection to stainless steel or PVC pipe. Available in 24" length.

Features and Benefits

24" long
5-40 scfm airflow range

top of page
Print
Contact Us

Contact Us

Walter Sandford
Product Manger - Diffused Aeration
262.521.8416
Send email
Request a Proposal

© Siemens AG 2009 - Water Technologies
Corporate Information | Privacy Policy | Terms of Use | Digital ID