SIEMENS

 

Aerobic Processes - Diffused Air Systems 


Water Technologies

Contact



  • Water Technologies
    • Products
    • Services
    • Parts
    • Municipal
    • Industries
    • Laboratory
    • Aquatics and Leisure
    • Applications
    • About Us
    • Persona Tasks
  • Products
    • Activated Carbon
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
  • Biological Treatment
    • Anaerobic Wastewater Treatment Systems
    • Diffused Air Systems
    • Integrated and Advanced Biological Wastewater Systems
    • Jet Aeration Systems
    • Membrane Biological Reactor Systems (MBR)
    • Sequencing Batch Reactor (SBR)
    • Wastewater Mechanical Aeration Systems
    • Wastewater Package Treatment Plants
    • Wastewater Trickling Filter Distributors
  • Diffused Air Systems

Envirex Diamond™ Membrane Air Diffuser

The Envirex Diamond™ membrane air diffuser is a breakthrough in fine bubble membrane technology.  The diffuser was specifically developed to address the short comings of typical membrane diffusers.

Diamond Diffuser

The membrane is custom formulated from an EPDM wastewater specific compound.

The tensile strength of this material is 50% greater than any current competitive alternative.  Lower soluble oil content in the raw material means an extended life for the membrane, and lower operating costs.

A new “Diamond Aperture Configuration” results in much higher oxygen transfer efficiency, as well as a wider operating airflow (up to 5 SCFM).  Headloss is also reduced.

The new Diamond™ Diffuser, has been designed to operate within the Envirex DualAir® fine bubble system.  The DualAir system has the most robust piping configuration and lowest installation cost of any 9” diffuser currently being marketed.

In addition, and due to built in flexibility and operability, the Diamond diffuser can be retrofitted into any existing 9” ceramic or membrane installation, regardless of brand.

 

top of page

Features and Benefits

Custom formulated EPDM material

  • Wastewater specific compound
  • Tensile strength up to 50% greater than competitors
  • Lower soluble oil content for longer life

New diamond aperture configuration

  • The diamond layout results in higher oxygen transfer efficiency
  • Wider operating air flow range
  • Reduced headloss
  • Can be used to retrofit existing 9" ceramic or membrane air difuser installations of any major manufacturer

Click here for a narrated presentation on the benefits of Envirex diffused air products.

top of page
Print
Contact Us

Contact Us

Walter Sandford
Product Manager - Diffused Aeration
262.521.8416
Send email
Request a Proposal

Product Documentation

Bulletin:
Envirex Diamond™ Membrane Air Diffuser

Parts & Services

For Parts and Service call 800.931.1755
or e-mail: envirexparts.water@siemens.com

Featured News Releases

New Membrane Diffuser For Wastewater Treatment Delivers Air in Wider Operating Range

© Siemens AG 2009 - Water Technologies
Corporate Information | Privacy Policy | Terms of Use | Digital ID