SIEMENS

 

Aerobic Processes - Diffused Air Systems 


Water Technologies

Contact



  • Water Technologies
    • Products
    • Services
    • Parts
    • Municipal
    • Industries
    • Laboratory
    • Aquatics and Leisure
    • Applications
    • About Us
    • Persona Tasks
  • Products
    • Activated Carbon
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
  • Biological Treatment
    • Anaerobic Wastewater Treatment Systems
    • Diffused Air Systems
    • Integrated and Advanced Biological Wastewater Systems
    • Jet Aeration Systems
    • Membrane Biological Reactor Systems (MBR)
    • Sequencing Batch Reactor (SBR)
    • Wastewater Mechanical Aeration Systems
    • Wastewater Package Treatment Plants
    • Wastewater Trickling Filter Distributors
  • Diffused Air Systems

Discfuser® Coarse Bubble Diffuser

Discfuser® diffusers are recommended for applications where you have or expect high solids concentration in the aerated liquor.

Discfuser









The Discfuser® diffuser consists of three components:

  • an ABS housing
  • a stainless steel retaining ring
  • a PVC movable disc. 

The movable disc is inserted between the diffuser housing and the stainless steel retaining ring, and is free to rise and fall within the space provided between the housing and the retaining ring.  As air is discharged through the diffuser, the disc rises and air is permitted to pass around the entire periphery of the diffuser into the liquid.

top of page

Features and Benefits

  •  If the air supply is interrupted, the hydrostatic pressure of the liquid above the diffuser will force the disc against the diffuser housing preventing the passage of liquor into the air supply piping.  
  • Available with control orifices in five diameters.  Proper selection ensures uniform air distribution throughout the tank contents, while optimizing the head loss through the system.
  • Successfully used in:
    • Aeration Tanks
    • Aerated Grit Removal Systems
    • Aerobic Digesters
    • Channel Mixing Applications

 

top of page
Print
Contact Us

Contact Us

Walter Sandford
Project Manager - Diffused Aeration
262.521.8416
Send email
Request a Proposal

Product Documentation

Discfuser® Diffuser bulletin  (pdf)

For Parts and Service call 800.931.1755
or e-mail: envirexparts.water@siemens.com

© Siemens AG 2009 - Water Technologies
Corporate Information | Privacy Policy | Terms of Use | Digital ID