SIEMENS

 

Aerobic Processes - Diffused Air Systems 


Water Technologies

Contact



  • Water Technologies
    • Products
    • Services
    • Parts
    • Municipal
    • Industries
    • Laboratory
    • Aquatics and Leisure
    • Applications
    • About Us
    • Persona Tasks
  • Products
    • Activated Carbon
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
  • Biological Treatment
    • Anaerobic Wastewater Treatment Systems
    • Diffused Air Systems
    • Integrated and Advanced Biological Wastewater Systems
    • Jet Aeration Systems
    • Membrane Biological Reactor Systems (MBR)
    • Sequencing Batch Reactor (SBR)
    • Wastewater Mechanical Aeration Systems
    • Wastewater Package Treatment Plants
    • Wastewater Trickling Filter Distributors
  • Diffused Air Systems

DualAir® Fine Bubble Diffuser System

The DualAir® Fine Bubble Diffuser System’s unique design consists of two diffuser bases molded together with a curved saddle formed between them. This design, which is available with either membrane or ceramic media, allows two diffuser assemblies to be mounted at one location.

Dual Air Diffuser

The advanced design of DualAir® high density fine bubble diffuser assemblies provides many advantages over previous systems:

  • they require as few as half as many air diffuser headers, support stands, couplings, end caps, and manifold connections
  • they provide greater contact area between the pipe and the diffuser assembly, thereby providing an attachment bond with greater holding power.  The result is a very economical system that can be installed at 20-40 percent less cost

 

top of page

Features and Benefits

  • Up to 40 diffusers per 20 foot air header section
  • Greater contact area for a stronger bond between the diffuser assembly and piping
  • Use of heavy wall diffuser header pipes
  • Design with fewer air diffuser headers
  • Design with fewer pipe supports
  • Design for fewer air manifold to distribution piping concentration
  • Lower shipping costs
  • More open floor space for maintenance
  • Installation time reduced by 20-40 percent
  • Cost effective aeration system

top of page
Print
Contact Us

Contact Us

Walter Sandford
Product Manager - Aeration
262.521.8416
Send email
Request a Proposal

Product Documentation

Brochure:
DualAir® Fine Bubble Ceramic or Membrane Diffuser System

Article:
Managers Juggle, Workers Jostle To Raise Brooklyn Batteries - Engineering News Report - July 2006

Aeration System Helps NYC’s Largest WWTP Meet EPA Mandate - WaterWorld, Oct. 2006

New Aeration System Also Provides Biological Nutrient Removal - WE&T, Nov. 2005

Parts & Services

For Parts and Service call 800.931.1755
or e-mail: envirexparts.water@siemens.com

Product Video

   View narrated presentation on the benefits of Envirex® diffused air products

Featured Case Studies

Singapore's Changi WRP Project - Singapore's Deep Tunnel Sewerage System will be the cynosure of all eyes when completed. (pdf)

Featured News Releases

DualAir® Diffuser Patent

© Siemens AG 2009 - Water Technologies
Corporate Information | Privacy Policy | Terms of Use | Digital ID