SIEMENS

 

Aerobic Processes - Diffused Air Systems 


Water Technologies

Contact



  • Water Technologies
    • Products
    • Services
    • Parts
    • Municipal
    • Industries
    • Laboratory
    • Aquatics and Leisure
    • Applications
    • About Us
    • Persona Tasks
  • Products
    • Activated Carbon
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
  • Biological Treatment
    • Anaerobic Wastewater Treatment Systems
    • Diffused Air Systems
    • Integrated and Advanced Biological Wastewater Systems
    • Jet Aeration Systems
    • Membrane Biological Reactor Systems (MBR)
    • Sequencing Batch Reactor (SBR)
    • Wastewater Mechanical Aeration Systems
    • Wastewater Package Treatment Plants
    • Wastewater Trickling Filter Distributors
  • Diffused Air Systems

Rex-Flex™ Fine Bubble Membrane Diffuser

Rex-Flex™ fine bubble diffusers have excellent process aeration efficiency. When air is turned on, the membrane expands and rises off its seat and the apertures open to release a controlled, energy efficient stream of bubbles. Installation is easy and provides superior process flexibility while reducing energy costs.

Rex-Flex Diffuser
Rex-Flex™ fine bubble membrane diffusers deliver consistent process aeration efficiency via periodic membrane flexing.  Their special elastomeric formulation and careful manufacture endow each with superior endurance.  The non-mechanical design feature prevents backflow and system contamination under virtually all conditions. The membranes can flex up to four inches high, an asset to their self-cleaning capabilities.
top of page

Features and Benefits

 

  • Backflow prevention design - as membrane deflates apertures close and the solid center seals tightly over the air flow orifice.
  • Suitable for high strength industrial or municipal applications
  • Larger size means fewer diffusers are needed; reducing installation and maintenance costs
  • A payback period of two years or less
  • Reduces aeration power costs by up to 65 percent
  • Thoroughly tested by Siemens' engineers

 

top of page
Print
Contact Us

Contact Us

Walter Sandford
Product Manager - Diffused Aeration
262.521.8416
Send email
Request a Proposal

Product Documentation

Brochure:
Rex-Flex™ Fine Bubble Membrane Diffusers (pdf)

 

 

 

Parts & Services

For Parts and Service call 800.931.1755
or e-mail: envirexparts.water@siemens.com

© Siemens AG 2009 - Water Technologies
Corporate Information | Privacy Policy | Terms of Use | Digital ID