MBBR / IFAS Biological Treatment System 

MBBR / IFAS Biological Treatment System 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
    • Wastewater Treatment Solutions
    • Complete Water and Wastewater Treatment Solutions
  • Biological Treatment
    • Anaerobic Wastewater Treatment Systems
    • Integrated and Advanced Biological Wastewater Systems
    • Jet Aeration Systems
    • Membrane Biological Reactor Systems (MBR)
    • Sequencing Batch Reactor (SBR)
    • Wastewater Mechanical Aeration Systems
    • Wastewater Package Treatment Plants
    • Wastewater Trickling Filter Distributors
  • Integrated and Advanced Biological Wastewater Systems

MBBR / IFAS Biological Treatment System

Using the Moving Bed Bioreator (MBBR) / Integrated Fixed Film Activated Sludge (IFAS) biological treatment system you can expand an existing wastewater treatment plant's capacity by nearly 100%, improve water quality to meet the most stringent requirements and even construct a new plant with a footprint as small as a 1/4 that of a traditional activated sludge process.

 

MBBR / IFAS Biological Treatment Process

The MBBR/IFAS system is an innovative biological treatment process using thousands of special carriers designed to create an enormous total surface area for biofilm growth – enhancing your wastewater treatment process without expanding your footprint. The system can be operated as either a MBBR or an IFAS configuration.

In the MBBR configuration offers a treatment process based on a bio-film which provides organic carbon removal, as well as nitrification and de-nitrification where needed, without circulation of activated sludge. The process is simple, robust, and requires minimal operator intervention. Wastewater is introduced into a single or multiple-stage system (depending on whether Nitrogen removal is required), each of which contains the suitable volume of biomass carriers.

The MBBR configuration is extremely well suited for a wide range of applications: from pre-treatment of industrial wastewater, to full treatment of municipal wastewater to the most stringent effluent requirements, as a stand alone solution or as a polishing of existing solutions such as lagoons.

In the IFAS configuration utilizes the complex interactions between a bio-film on the biomass carriers and suspended biomass in the activated sludge. This co-existence creates a specialized and highly concentrated nitrifying bio-film on the biomass carriers, acting simultaneously with the organic carbon oxidation by the activated sludge. This process principle is to introduce biomass carriers into the activated sludge, thereby allowing the activated sludge to remove most of the BOD, while allowing the biofilm to develop a microbiological population that oxidizes ammonium compounds.

The IFAS configuration is particularly well suited for retrofitting existing plants in order to add nitrification capacity, as well as increasing carbonaceous BOD removal, without any additional tank volume. This configuration can also be utilized in newly designed plants.

Watch Our Video to Learn More

Siemens Video

top of page

Features and Benefits

  • Cost Effective - Lower capital and operation costs than conventional alternatives.
  • Small Footprint - Avoids infrastructure development required for additional tankage.
  • Just-in-Time Expansion - The MBBR/IFAS system allows gradual, multi-step, plant expansion, by gradual addition of biomass carriers.
  • Stable Process - Toxic upsets and hydraulic 'wash out' events never affect the entire microbial population in the bio-film, thus process recovery is fast and smooth.
  • Intensive Nitrification - The MBBR/IFAS system enables quantitative nitrification even at a low sludge age of the activated sludge, by holding a separate population on the biomass carriers.

  • Low Temperature Nitrification - A biofilm rich with autotrophs allows stable nitrification even at low temperatures.

  • Improved Sludge Quality - Nitrification in the MBBR/IFAS system occurs at low suspended-sludge age, resulting in better sludge settling properties. 

 

What This Means to You

  • Improved oxygen transfer; reduced operating cost

  • Reduced maintenance; elimination of plugging; reduced cost

  • Allows for expansion/upgrade without additional tankage; reduced cost

  • Nitrogen removal without increased hydraulic retention time

  • Fixed-film biomass is attached to carriers designed to remain in the aeration basin even under hydraulic upset conditions; due to biofilm layers on the media, toxic upsets typically do not affect all active biomass and recovery is much quicker than with suspended growth systems.

 

 

top of page
Print
Contact Us

Contact Us

Casey Whittier
Product Manager - BNR Processes
262.521.8506
Send Email
Request a Proposal

Not all products and services are available in all parts of the world. Contact us to discuss your needs.

Sign up for our FREE newsletter.
First Name:
Email:
We respect your privacy and will never sell or rent our subscriber list.

Product Documentation

The MBBR / IFAS Treatment Process
AMP Modular Plants
MBBR System for Lagoon Treatment

Featured Case Study

City of Folkston, GA Meets Wastewater Treatment Expansion Challenges With the MBBR System

Articles

One Georgia city solves expansion challenges with a biological reactor wastewater treatment system.  Public Works, Nov. 2009

Related Products

Moving Bed Bioreactor Systems for Food & Beverage Applications

Parts & Services

Call 800.524.8324 or e-mail Todd Schwingle at todd.schwingle@siemens.com 

© Siemens AG 2011 - Water Technologies
Corporate Information | Privacy Policy | Terms Of Use | Digital ID