SIEMENS

 

Aerobic Processes - Jet Aeration Systems 


Water Technologies

Contact



  • Water Technologies
    • Products
    • Services
    • Parts
    • Municipal
    • Industries
    • Laboratory
    • Aquatics and Leisure
    • Applications
    • About Us
    • Persona Tasks
  • Products
    • Activated Carbon
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
  • Biological Treatment
    • Anaerobic Wastewater Treatment Systems
    • Diffused Air Systems
    • Integrated and Advanced Biological Wastewater Systems
    • Jet Aeration Systems
    • Membrane Biological Reactor Systems (MBR)
    • Sequencing Batch Reactor (SBR)
    • Wastewater Mechanical Aeration Systems
    • Wastewater Package Treatment Plants
    • Wastewater Trickling Filter Distributors
  • Jet Aeration Systems

VARI-CANT® Jet Aeration Systems

VARI-CANT® jet aeration systems utilize proven principles of jet aeration, combined with state-of-the-art design and materials, resulting in a system with superior performance, efficiency and trouble-free operation.

VARI-CANT® Jet Aeration System
The VARI-CANT® jet aeration system intermixes air with a motive liquid and injects the stream into the wastewater. The aerator itself consists of two jet nozzles. The motive liquid - recirculated mixed liquor is discharged from an inner nozzle into an outer mixing nozzle . Compressed atmospheric air is introduced, and sheared into tiny bubbles which are entrained in the motive liquid stream. As the stream is discharged into the surrounding mixed liquor, it forms a highly turbulent jet plume. The plume entrains the surrounding mixed liquor and brings it into contact with the tiny air bubbles, resulting in a extremely high oxygen transfer rate.
top of page

Features and Benefits

  • High oxygen transfer efficiency
  • Independent control of mixing and oxygen transfer
  • No maintenance required
  • Corrosion and abrasion resistant
  • Suitable for any basin geometry
  • Ideal for convered tanks
  • Efficient cleaning system without dewatering
  • Lower installation costs

top of page
Print
Contact Us

Contact Us

Brad Linsey
Applications Engineering Manager
913.422.7600
Send email
Request a Proposal

Product Documentation


Brochure

 VARI-CANT® Jet Aeration Systems – This brochure will give you an overview of our jet aeration equipment.


Video

 Click on the link below to see the VARI-CANT® Jet Aeration system in operation.    (This video may require a "free" Media Player download; you may also right click and 'save as' to your desktop to view the download progress).

 VARI-CANT® Jet Aeration System

Parts & Services

Contact our Customer Service Department at 913.422.7600.

Highlights

Contact your local sales representative to learn more about our wastewater treatment seminars.

© Siemens AG 2009 - Water Technologies
Corporate Information | Privacy Policy | Terms of Use | Digital ID