SIEMENS

VARI-CANT® Jet Aeration System 

Jet Aeration Systems 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Biological Treatment
      • Anaerobic Wastewater Treatment Systems
      • Integrated and Advanced Biological Wastewater Systems
      • Jet Aeration Systems
      • Membrane Biological Reactor Systems (MBR)
      • Sequencing Batch Reactor (SBR)
      • Wastewater Mechanical Aeration Systems
      • Wastewater Package Treatment Plants
      • Wastewater Trickling Filter Distributors
    • Jet Aeration Systems

    Jet Aeration Systems

    Aerators add air to water, increasing dissolved oxygen content and supplying micro-organisms with oxygen during wastewater treatment.

    Jet Aeration System
    VARI-CANT® Jet Aeration System 

    We offer a broad range of aeration devices and systems, from fine to coarse bubble, jet aeration, and many other forms of surface or submerged aeration systems.

     

     

     

     

    VARI-CANT® Jet Aeration
    VARI-CANT® Jet Aeration utilizes proven principles of jet aeration, combined with state-of-the-art design and materials, resulting in a system with superior performance, efficiency and trouble-free operation.
    VARI-CANT® Jet Aeration

    Jet Aspirators
    Jet Aspirators are designed to deliver oxygen to biological treatment systems without the use of blowers and compressed air.
    Jet Aspirators

    Jet Mixing Systems
    Jet Mixing Systems are single-phase submerged mixing devices which do not introduce any oxgyen during its mixing action.  Several sizes are available for the particular type of mixing application desired.
    Jet Mixing Systems

    top of page

    Contact Us

    For more information about jet aeration systems, contact the Siemens Information Desk, Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time: 1.866.926.8420 or 1.724.772.1402 or information.water@siemens.com

    top of page

    Jet Aeration Case Study

    Water Reclamation Facility Installs OMNIFLO® SBR to Meet Discharge Requirements

    At the Big Flat Creek Water Reclamation facility located in Loganville, Georgia a new wastewater treatment plant was needed to meet regulations for stream discharge as well as enhance treatment for land application of the effluent.  To meet their requirements, the facility chose to install a  two-tank OMNIFLO® Sequencing Batch Reactor (SBR) system from Siemens Water Technologies.  The system was designed to treat 2.0 million gallons per day (MGD) that included a state-of-the-art control system providing the flexibility to manager the wastewater treatment process with efficiency and very little maintenance.

    Read Full Case Study

    Jet Aeration Case Study
    top of page
    Print
    Contact Us

    Featured Jet Aeration Products

    VARI-CANT® Jet Aeration
    Jet Aspirators
    Jet Mixing Systems

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID