SIEMENS

 

Aerobic Processes - Trickling Filter 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Biological Treatment
      • Anaerobic Wastewater Treatment Systems
      • Integrated and Advanced Biological Wastewater Systems
      • Jet Aeration Systems
      • Membrane Biological Reactor Systems (MBR)
      • Sequencing Batch Reactor (SBR)
      • Wastewater Mechanical Aeration Systems
      • Wastewater Package Treatment Plants
      • Wastewater Trickling Filter Distributors
    • Wastewater Trickling Filter Distributors

    Hi-Gard™ Gravity Actuated Rotary Distributors (Hi-GARD)

    Gravity Actuated Rotary Distributor for distribution of wastewater over trickling filter or biotower media. The unit provides a cost effective means of distribution with a low maintenance piece of equipment. Aluminum construction provides corrosion resistance which results in longevity without the need for repainting. Large non-clogging distribution orifices also reduce maintenance associated with spray type nozzles.

    Hi-Gard
    Hi-GARD™ distributors deliver:

  • Uniform distribution of wastewater over filter media
  • Cost effective treatment without electric input
  • Relatively constant speed over a wide flow range
  • Low maintenance
  • Corrosion resistant aluminum construction
  • top of page

    Features and Benefits

    Features:

    • No mechanical seal
    • Aluminum construction
    • Gravity actuated
    • 2 or 4 arm construction
    • Mast mounted bearing
    • Able to maintain speed over a variety of flow ranges (3-1 range)
    • Large non-clogging distribution orifices

    Benefits:

    • Low maintenance
    • Eliminates replacement
    • Corrosion resistance
    • No power requirements
    • Wider flushing intensity range
    • Reduced cost
    • Eliminates potential of flooding bearing
    • Provides the ability to flush the media by increasing flow rate
    • Reduced maintenance.

    Wastewater flows into the Hi-GARD™ unit through a central located inlet pipe and over a stationary weir into a rotating tub assembly.  The depth of water in the rotating tub will force the water out into the distribution arms.  Large non-clogging orifices on the top side of the arms distribute the wastewater proportionally along the length of the arm.  Wastewater flowing down the inclined side of the distributor arms provides the driving force for rotation.  Over 675 units have been supplied since 1955.  Installations range from 18 feet (5.5 m) to 200 feet (61.0 m) diameter, with flow ranges from 50 gpm (11 m3/hr) to 35,000 gpm (7950 m3/hr).

    top of page
    Print
    Contact Us

    Contact Us

    Tom Dumbaugh, P.E.
    Technical Sales Manager
    515.268.8549
    Send Email
    Request a Proposal

    Product Documentation

    Take a look at our HI-GARD Brochure.

    Parts & Services

    Aftermarket Equipment & Services

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID