Motor Actuated Rotary Distributors MARD 

Aerobic Processes - Trickling Filter 

Water Technologies
  • English
X

Contact


search

  • Home
    • Product Groups
    • Market-specific Solutions
    • Investor Relations
    • Press
    • Jobs & Careers
    • Sustainability
    • About Us
    • Industry Sector
    • Energy Sector
    • Healthcare Sector
  • Market-specific Solutions
    • Automotive
    • Chemicals
    • Construction and Real Estate
    • Finance
    • Food&Beverage
    • Machine Building
    • Metals & Mining
    • Oil & Gas
    • Pharmaceuticals
    • Public Sector
    • Pulp & Paper
    • Tourism & Leisure
    • Transportaion & Logistics
    • Water
    • Wholesale / Retail
    • Cross Market Offerings
  • Water Technologies
    • Products
    • Services
    • Parts
    • Food and Beverage Industry
    • Life Sciences Industry
    • Marine Industry
    • Mining Industry
    • Oil and Gas Industry
    • Power Industry
    • Semiconductor and Solar Industry
    • Municipal
    • Aquatics and Leisure
    • Applications
    • About Us
    • Videos
    • Site Map
  • Products
    • Activated Carbon
    • Aeration
    • Biological Treatment
    • Chemical Feed and Disinfection
    • Controls, Instrumentation and Analyzers
    • Conventional Filtration
    • Ion Exchange
    • Laboratory Water Products
    • Liquid and Vapor Phase Odor Control
    • Membrane Filtration & Separation
    • Physical/ Chemical Treatment
    • Separation and Clarification
    • Sludge and Biosolids Processing
    • Specialty Products and Accessories
    • Wastewater Treatment Solutions
    • Complete Water and Wastewater Treatment Solutions
  • Biological Treatment
    • Anaerobic Wastewater Treatment Systems
    • Integrated and Advanced Biological Wastewater Systems
    • Jet Aeration Systems
    • Membrane Biological Reactor Systems (MBR)
    • Sequencing Batch Reactor (SBR)
    • Wastewater Mechanical Aeration Systems
    • Wastewater Package Treatment Plants
    • Wastewater Trickling Filter Distributors
  • Wastewater Trickling Filter Distributors

Motor Actuated Rotary Distributors (MARD)

Motor Actuated Rotary Distributor for distribution of wastewater over trickling filter or biotower media. The unit provides a cost effective means of distribution with a low maintenance piece of equipment. Aluminum construction provides corrosion resistance which results in longevity without the need for repainting. Large non-clogging distribution orifices also reduce maintenance associated with spray type nozzles.

Large MARD installed
MARD provides:
  • Uniform distribution of wastewater over filter media
  • 10:1 rotational speed control of distributor
  • Ability to control speed of distributor for media flushing
  • Low maintenance
  • Corrosion resistant aluminum construction
  • top of page

    Features and Benefits

    Features:

    • No mechanical seal
    • Aluminum construction
    • Motor actuated with a VFD
    • 2 or 4 arm construction
    • Mast mounted bearing
    • Large non-clogging distribution orifices

    Benefits:

    • Low maintenance
    • Eliminates replacement
    • Corrosion resistance
    • Control of distributor speed
    • Media flushing by slowing distributor
    • Wider flushing intensity range
      Reduced cost
    • Eliminates potential of flooding bearing.
    • Reduced maintenance

    Wastewater flows into the MARD unit through a central located inlet pipe and over a stationary weir into a rotating tub assembly.  The depth of water in the rotating tub will force the water out into the distribution arms.  Large non-clogging orifices on the top side of the arms distribute the wastewater proportionally along the length of the arm.  Wastewater flows off of the back of the arms onto the filter media.  The drive motor is connected to a VFD to control the distributor speed.  64 units have been supplied since 1990.  Installations range from 14 feet (4.3 m) to 175 feet (53.3 m) diameter.  Installation flow ranges from 28 gpm (6 m3/hr) to 45,000 gpm (10,225 m3/hr).

    top of page
    Print
    Contact Us

    Contact Us

    Jerry Stegge
    Sales Support Engineer
    515.268.8553
    Send Email
    Request a Proposal

    Not all products and services are available in all parts of the world. Contact us to discuss your needs.

    Sign up for our FREE newsletter.
    First Name:
    Email:
    We respect your privacy and will never sell or rent our subscriber list.

    Product Documentation

    Learn more from our Hi-Gard and MARD Brochure.

    Parts & Services

    Aftermarket Equipment & Services

    © Siemens AG 2011 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID