SIEMENS

 

Chemical Metering Pumps and Accessories 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Chemical Feed and Disinfection
      • Analyzers and Process Controllers
      • Chemical Induction/ Injection Products
      • Chemical Metering Pumps and Accessories
      • Chlorine Dioxide Generation Equipment
      • Dry Chemical Feed Equipment and Control
      • Gas Feed Equipment and Control
      • Hypochlorite Generation Equipment
      • Liquid Chemical Feed Equipment and Control
      • Polymer Feed and Control
      • Ultraviolet (UV) Equipment
    • Chemical Metering Pumps and Accessories

    Chemtube® PPS Peristaltic Pump System

    The Wallace & Tiernan® Chemtube Peristaltic Pump System is a positive displacement pump designed to handle a wide range of chemicals and fluids from sodium hypochlorite and heavy slurries to sludge.

    Chemtube® PPS
    Chemtube® PPS Pump System





















    Chemtube PPS

    Model

    Description

    S Series

    S5, S10, S16, S26

    -Smallest size pump.

    -Compact, right-angle gear reducer and motor.

    -Clear acrylic cover provides visual indication of pump operation

    M Series

    M40, M55, M68

    -Compact, right-angle gear reducer and motor for the lower pressure  applications.

    -A direct-coupled, coaxial drive arrangement is used for high pressure applications.

    -Clear acrylic window provides visual indication of pump operation. Inlet and discharge connections are flanged for ease of service and installation

     

    L Series

    L76, LD76

    -Both utilize same 76mm hose size.

    -LD76 is a dual hose configuration; double the capacity of the L76. The inlet and discharge connections can be manifolded so that only a single customer connection is required at the inlet and outlet.

    -L Series offers a small footprint compared to other hose-pump manufacturers.

     


    top of page

     Features

    • Roller Technology
    • Standard Leak Detector
    • Compact Footprint
    • Flexible Control Options

     

    Benefits

    • Efficient and smooth roller technology eliminates the need for an oil bath in the pump housing
    • Early indication of hose failure-leak detector is mounted at lowest point of the housing
    • Compact design simplifies installation and minimizes floor space providing more room for service and other equipment.
    • Flexible control options-constant speed, VFD, SCR
    • Unobstructed flow-through pumping 

    top of page
    Print
    Contact Us

    Contact Us

    Manor Parikh
    Global Product Manager
    856.507.4087
    Send Email
    Request a Proposal

    Product Documentation

    Sales Brochure
    Chemtube PPS Peristalic Metering Pump


    Compatibility Guide
    Chemtube PPS Chemical Compatibility Guide

    Product Sheets
    Chemtube PPS Model S5 & S10 Systems
    Chemtube PPS Model S16 System
    Chemtube PPS Model S26 System
    Chemtube PPS Model M40 System
    Chemtube PPS Model M55 System
    Chemtube PPS Model M68 System
    Chemtube PPS Model L76 System
    Chemtube PPS Model LD76 System

    Global Chemical Feed & Disinfection Sales, Service & Support



    To contact one of our Sales, Service and Support professionals closest to you, please follow this link:

    Global Chemical Feed & Disinfection Sales, Service and Support Contacts

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID