SIEMENS

 

Chemical Metering Pumps and Integrated Chemical Feed Systems 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Health Sciences
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Chemical Feed and Disinfection
      • Analyzers and Process Controllers
      • Chemical Induction/ Injection Products
      • Chemical Metering Pumps and Accessories
      • Chlorine Dioxide Generation Equipment
      • Dry Chemical Feed Equipment and Control
      • Gas Feed Equipment and Control
      • Hypochlorite Generation Equipment
      • Liquid Chemical Feed Equipment and Control
      • Polymer Feed and Control
      • Ultraviolet (UV) Equipment
      • Global Sales, Service and Support Contacts
    • Chemical Metering Pumps and Accessories

    Chemical Metering Pumps and Integrated Chemical Feed Systems

    Siemens Water Technologies offers several types of metering pumps with integrated controls capabilities, including solenoid-driven, mechanically actuated, hydraulically actuated and peristaltic pumps as well as integrated dosing and controls packaged systems for municipal and industrial markets.

    Encore 700
    Encore® 700 Diaphragm Metering Pump
    Chemical metering pump integrated packages are designed to meet the needs of virtually any industrial or municipal liquid chemical feed application. They are completely assembled systems offering the features and flexibility required for accurate chemical metering with the benefit of easy installation,start-up,operation and maintenance with "plu and play" approach










    Mechanically Actuated Diaphragm Metering Pumps

    Suitable for mild solutions, aggressive chemicals or high viscosity liquids such as polymer and slurries.

    Encore 100

    Capacities up to 197 LPH (52 GPH) and up to 10 bar (150 PSI)

    Encore 700

    Capacities up to 2500 LPH (660 GPH) and up to 12 bar (175 PSI)

     

     

    Mechanical Actuated Metering Pump

    Suitable for municipal water and wastewater, swimming pool and industrial process water.

    Chem-Ad

    Capacities up to 750 LPH at 50 Hz (or 233 GPH at 60 Hz) and up to 10 bar (150 PSI)

     

     

    Hydraulically Actuated Tubular Diaphragm Pumps

    Cast-iron design; ideal for feeding slurries and high-viscosity fluids and corrosive liquids.

    Chemtube 200

    Capacities up to 227 LPH (60 GPH) and up to 26 bar (390 PSI)

    Chemtube 2000

    Capacities up to 4000 LPH (1056 GPH) and 13.5 bar (200 PSI)

     

     

    Peristaltic Pump System

    Designed for handling a wide range of chemicals and fluids from sodium hypochlorite and heavy slurries to sludge.

    Chemtube PPS

    System uses premium, efficient roller technology, which eliminates cumbersome lubrication fluids typical of sliding-show design peristaltic pumps.

     

     

    Solenoid Metering Pump

    Uses an electromagnet that, when energized, generates a linear motion transmitted to the liquid end.

    Premia 75

    Capacities up to 94 LPH (25 GPH) and up to 21 bar (300 PSI); offers on-board control electronics.

     

     

    Chemical Metering Pump Integrated Packages

     Encore & Chemtube Skid System 

    Meets needs of any industrial or municipal chemical feed application; completely assembled system.

     

    Pre-engineered chemical feed system for use in municipal and industrial applications

    EZ Drum Shelf

    Designed to secure a metering pump atop a metal or plastic 55-gallon drum.

    EZ1 Pump Skid System

    Skid-mounted chemical metering system designed for maximum reliability and convenience.  Typically used in water treatment programs to dose proper amounts of inhibitors, dispersants, biocides, as well as pH control chemicals and oxidants.

    EZ2 Dual Pump Skid System

    Skid-mounted chemical metering system designed to feed either one or two chemicals together or separately. Typically used in water treatment programs to dose proper amounts of inhibitors, dispersants, biocides, as well as pH control chemicals and oxidants.

    G-Series High Volume Skid

    Designed for heavy-duty industrial use. Standard configurations include all stainless steel construction with wash-down duty motors and NEMA® 4X controllers.  Five basic models ranging from 0 gpm to 22 gpm (0 to 84 lpm).



    Applications for Chemical Metering Pumps and Integrated Chemical Feed
    Systems:
    Drinking Water Fluoridation
    top of page

    Contact Us

    For more information about chemical metering pumps, contact our Disinfection Sales & Service Team, Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time: 1.856.507.9000 or wtus.water.@siemens.com.
     

    top of page

    Chemical Metering Pumps Case Study

    Chemtube® PPS Provides Accurate, Low Maintenance Alternative For N.J., Wastewater Treatment Plant

    Oxidative disinfection is the final stage of treatment at Landis Sewage Authority’s 8.2 million gallons per day (MGD) wastewater treatment facility in Vineland, New Jersey. Sodium hypochlorite (NaOCl) is used to disinfect treated wastewater to meet a very stringent fecal coliform limit at this zero discharge facility.

    Read Full Case Study 

    Chemical Metering Pumps Case Study
    top of page
    Print
    Contact Us

    Featured Chemical Metering Pumps Products

    Chemical Pumps
    Encore 100
    Encore 700
    Chem-Ad
    Chemtube 200
    Chemtube 2000
    Chemtube PPS
    Premia 75

    Chemical Feed Integrated Packaged Systems
    Encore & Chemtube Skid Systems
    EZ Drum Shelf
    EZ1 Pump Skid System
    EZ2 Dual Pump Skid System
    G-Series High Volume Skid

    Controls for Chemical Metering Pumps
    SFC Process Controllers
    Encore & Chemtube Pump Control Panels

    Featured Brochure

    Disinfection Solutions for Municipal Applications

    Technology Charts


    Click here to learn more and download or order your hard copy 

    © Siemens AG 2010 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID