SIEMENS

 

Chlorine Dioxide Generation Systems 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Chemical Feed and Disinfection
      • Analyzers and Process Controllers
      • Chemical Induction/ Injection Products
      • Chemical Metering Pumps and Accessories
      • Chlorine Dioxide Generation Equipment
      • Dry Chemical Feed Equipment and Control
      • Gas Feed Equipment and Control
      • Hypochlorite Generation Equipment
      • Liquid Chemical Feed Equipment and Control
      • Polymer Feed and Control
      • Ultraviolet (UV) Equipment
    • Chlorine Dioxide Generation Equipment

    Chlorine Dioxide Generation Systems

    Chlorine Dioxide is a powerful disinfectant and oxidizing agent. It has been used for many years in water treatment systems for the elimination of chlorophenols , the oxidation of inorganic compounds such as iron and manganese, and in the control of taste, odor and color. It is recognized by the EPA as a primary disinfectant and is effective against viruses, bacteria and protozoa, including the cysts of Giardia and the oocysts of Cryptosporidium. Chlorine dioxide does not react with ammonia to form less-active chloramines. It will not form trihalomethanes (THM’s) or other chlorinated organic compounds, nor will it react with the many impurities that normally consume chlorine.

    Chlorine Dioxide Generation
    Millennium III™ Chlorine Dioxide System

    Chlorine dioxide has proved economical and effective when treating waters high in ammonia or organic nitrogen and in the destruction of phenol-based taste and odor causing compounds.  Essentially, this is because chlorine dioxide is not affected by pH, thus it is a cost effective means of water treatment when the pH is high.

    Siemens Water Technologies offers a broad range of chlorine dioxide generators, specialized chemical feed systems, and an extensive line of water treatment chemicals.








    Applications

    • Primary disinfectant for water treatment
    • Pre-treatment for oxidation and removal of iron and manganese
    • Post-treatment for destruction of phenol and chlorophenol compounds that produce odors and affect effect taste
    • Control of contaminant bacteria and organics in situations where significant ammonia is present
    • Control of slime, bacteria and viruses in applications where chlorine is unacceptable
    top of page

    Contact Us

    For more information about chlorine dioxide generation, contact Glenn Holden , Global Product Manager, Monday through Friday, 8 a.m. to 5 p.m., Eastern Standard Time: 1.281.227.9142 (direct), 1.856.507.9000 (main), or email Glenn.Holden@siemens.com.

    top of page

    Chlorine Dioxide Generation Case Study

    Treating Water With Chlorine Dioxide Reduces THMs, Improves Taste for Arkansas Water Treatment Plant

    The 1.8 MGD Greenwood Water Treatment Plant was built in 1964 and upgraded in 1992. The facility provides drinking water to a population of more than 7,000 and, like many small towns, Greenwood has faced major decisions about how to remain in compliance with the Safe Drinking Water Act. Because its water supply is provided by a very shallow lake (less than 10-feet deep), sourcewater quality can vary widely. “We often get a lot of organics, and this had brought about high trihalomethanes (THMs) in our finished water when we prechlorinated,” says Greenwood Water Superintendent, Mack Cochran. THMs were running more than 115 mg/l and as high as 175 mg/l.

    Read Full Case Study 

    Chlorine Dioxide Generation Case Study
    top of page
    Print
    Contact Us

    Featured Chlorine Dioxide Generation Products and Brochure

    Millennium™ III Chlorine Dioxide Generators
    85-250 Chlorine Dioxide Generator
    Chlorine Dioxide Chemicals
    Disinfection Solutions for Municipal Applications

    Application Notes

    Sodium Chlorite/Chlorine Dioxide Neutralization
    Potable Water Disinfection with Chlorine Dioxide
    Control of THMs with Chlorine Dioxide
    Taste and Odor Control with Chlorine Dioxide
    Iron and Manganese Removal with Chlorine Dioxide
    Summary of CT Value Ranges
    Wastewater Disinfection with Chlorine Dioxide
    Cooling Water Treatment with Chlorine Dioxide
    Treatment of Ammonia Plants with Chlorine Dioxide
    Treatment of Biofilms with Chlorine Dioxide
    Industrial Water Treatment with Chlorine Dioxide
    Mollusk Control with Chlorine Dioxide
    Phenol Destruction with Chlorine Dioxide
    Cyanide Destruction with Chlorine Dioxide
    Sulfide Odor Control with Chlorine Dioxide
    Organic Odor Control with Chlorine Dioxide
    Legionella and Chlorine Dioxide
    Effects of ClO2 and RO Membranes

    Technology Charts




    Click here to learn more and download or order your hard copy 

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID