SIEMENS

 

Gas Feed Equipment and Control 


Water Technologies

    X

    Contact


    search

    • Water Technologies
      • Products
      • Services
      • Parts
      • Municipal
      • Industries
      • Laboratory
      • Aquatics and Leisure
      • Applications
      • About Us
      • Site Map
      • Contact Us
      • Request A Proposal
    • Products
      • Activated Carbon
      • Aeration
      • Biological Treatment
      • Chemical Feed and Disinfection
      • Controls, Instrumentation and Analyzers
      • Conventional Filtration
      • Ion Exchange
      • Laboratory Water Products
      • Liquid and Vapor Phase Odor Control
      • Membrane Filtration & Separation
      • Physical/ Chemical Treatment
      • Separation and Clarification
      • Sludge and Biosolids Processing
      • Specialty Products and Accessories
    • Chemical Feed and Disinfection
      • Analyzers and Process Controllers
      • Chemical Induction/ Injection Products
      • Chemical Metering Pumps and Accessories
      • Chlorine Dioxide Generation Equipment
      • Dry Chemical Feed Equipment and Control
      • Gas Feed Equipment and Control
      • Hypochlorite Generation Equipment
      • Liquid Chemical Feed Equipment and Control
      • Polymer Feed and Control
      • Ultraviolet (UV) Equipment
    • Gas Feed Equipment and Control

    V10k Gas Feed System

    The Wallace & Tiernan® V10k is a remote vacuum solution feeder for use with four of the most commonly used gases for the disinfection and treatment of municipal and industrial water and wastewater. Features the versatility of wall mounting and a maximum capacity of 750 PPD(chlorine).

    V10k Chlorinator
    V10k Wall Mtd Gas feeder

     The V10k Chlorinator is a remote vacuum solution feeder for use with four of the most commonly used gases for the disinfection and treatment in the following applications:

    -Municipal & Industrial Water & Wastewater
    -Industrial waste from chemical processing
    -Industrial Process Water
    -Recreational Pools

    V10k Gas Feed System consists of:
    -A vacuum regulator mounted at the gas supply
    -A wall-mounted gas control unit with a rotameter for indication of feed rate
    -A water-operated injector that provides the vacuum source to drive the entire system

    By using automatic switchover regulators, the V10k provides an uninterrupted supply of gas to maintain continuous disinfection/treatment.

    Gases and Capacities*

    Maximum capacity

     

    Chlorine

    lb/24 hour

    Carbon Dioxide

    lb/24 hour

    Sulfur Dioxide

    lb/24 hour

    Ammonia

    lb/24 hour

    5" & 10"

    200 PPD

    3/10/20/30/50/ 75/100/150/200

     

    2.4/8/15/24/35/58/75/116/150

     

    3/10/20/30/50/ 75/100/150/200

     

    1.4/4.5/9/14/24/35/45/70/95

     

    5" & 10"

    500 PPD

    3/10/20/30/50/ 75/100/150/200/250/300/400/500/750

     

    2.4/8/15/24/35/58/75/116/150/ 200/230/300/390

     

    3/10/20/30/50/ 75/100/150/200/250/300/400/475

     

    1.4/4.5/9/14/24/ 35/45/70/95/120/140/190/240

     

    * A selection of tubes is also available in metric calibrations.

     

    top of page

    Features & Benefits

    •  V-Notch gas flow control
    • Safe, all vacuum operation
    • Convenient, wall-mounted design
    • Easy readability
    • Automatic switchover built-in
    • Flexible control modes: manual to fully automatic control schemes
    • Handles all water treatment gases: chlorine, ammonia, sulfur dioxide and carbon dioxide
    • Versatility of wall mounting, front access of all components and maximum capacity of 750 PPD (chlorine). 
    • Proven V-Notch flow control technology provides accuracy and repeatability
    • Premium Construction—features a one-piece molded headblock for reliability and endurance
    • Large 5" and 10" Rotameters—available in 14 capacities up to 750PPD Cl2 for the highest degree of readability
    • Serviceability—components easily accessible for servicing without tools
    • Differential-Type Regulation—allows for lower vacuum levels and efficient, economical injector operation

     

    top of page
    Print
    Contact Us

    Contact Us

    Wayne Huebner
    Global Product Manager
    856.507.9000
    Send Email
    Request a Proposal

    Product Documentation

    V10k Chlorinator

    Global Chemical Feed & Disinfection Sales, Service & Support



    To contact one of our Sales, Service and Support professionals closest to you, please follow this link:

    Global Chemical Feed & Disinfection Sales, Service and Support Contacts

    © Siemens AG 2009 - Water Technologies
    Corporate Information | Privacy Policy | Terms Of Use | Digital ID